Product Status Current Model Number: U428-20N
USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 20-in. (50.8 cm)
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
Product Registration
Register your U428-20NQuestions & Answers
Parts & Accessories
Charging Stations & Carts
| Model Number | Description | |
|---|---|---|
| U280-016-RM | 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA |
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-001-C2 | USB Tablet / Phone Car Charger, 5V 2.4A / 12W | |
| U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U360-004-IND | 4-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable | |
| U360-004-MINI | 4-Port Portable USB 3.x (5Gbps) Hub | |
| U360-004-R | 4-Port USB 3.x (5Gbps) Hub | |
| U360-007 | 7-Port USB 3.x (5Gbps) Hub with 1.5A Charging | |
| U360-007-IND | 7-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable | |
| U360-412 | 6-Port USB Charging Hub - USB 3.x (5Gbps) and USB 2.0, Dedicated Charging Port |