Product Status Current Model Number: U040-003-C
USB-C 60W Device Charging Cable (M/M) - USB 2.0, Black, 3 ft. (0.91 m)
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
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
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W | |
| U280-005-ST | 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output |