Product Status Current Model Number: P778-006
USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m)
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
Product Registration
Register your P778-006Questions & Answers
Parts & Accessories
KVM Switches
| Model Number | Description | |
|---|---|---|
| B020-U08-19-IP | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access, TAA | |
| B020-U08-19-K | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables, TAA | |
| B020-U08-19KTAA | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables; TAA Compliant | |
| B020-U16-19-IP | NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD, TAA | |
| B020-U16-19-K | NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables, TAA | |
| B022-U08 | NetDirector 8-Port 1U Rack-Mount KVM Switch, TAA | |
| B022-U08-IP | NetDirector 8-Port 1U Rack-Mount IP KVM Switch, TAA | |
| B022-U16-IP | NetDirector 16-Port 1U Rack-Mount IP KVM Switch, TAA |