Part Number: PDUMV20HV-36
Single-phase PDU allows real-time current metering to prevent circuit overloads that could cause costly downtime as additional equipment is connected.
- 16 C13 and 4 C19 208/230V outlets compatible with Eaton Tripp Lite power cords
- Digital ammeter for on-site real-time load monitoring helps prevent power overloads
- Switchless design helps prevent accidental shutdowns that can lead to costly downtime
- 10 ft. (3.1 m) detachable cord with L6-20P single-phase input connects to AC power source
- 40 in. 0U PDU with included mounting brackets installs in rack or under counter
- 2-year limited warranty
Features
Single-Phase PDU Distributes and Monitors Network-Grade Power in Real Time
This local metered rack PDU (rPDU) provides real-time local reporting of the total load level via its built-in digital current metering. Ideal for network IT applications, small computer rooms and other equipment rack applications, the PDUMV20HV-36 features 16 C13 and four C19 208/230V outlets for connecting equipment. Plug-lock insert sleeves are included to prevent connected cables from becoming accidentally dislodged. The switchless design helps prevent an accidental shutdown, which could lead to costly downtime.
Digital Load Meter Helps Prevent Potentially Expensive Overloads
A digital ammeter reports the total load for all connected equipment. Monitoring amperage helps ensure load levels remain well below maximum capacity with no danger of overload that could lead to costly downtime or damaged equipment. Maintaining proper load levels, even while adding new equipment, can keep your TCO (total cost of ownership) low.
Versatile Installation Options Give You Plenty of Choices
The 40-inch 0U PDU mounts vertically in an EIA-standard 19-inch rack using the included toolless mounting buttons or the included mounting brackets with user-supplied hardware. You may also use the brackets to secure the PDU to the underside of a counter with the addition of two user-supplied screws. Bolt-down retention brackets keep power cords organized and your rack free of clutter.
Compatible with a Variety of Input Cords to Fit Your Facility’s Power Source
The PDU’s C20 inlet accepts a variety of 16A international cordsets. An included 10-ft. (3.05 m) cord with NEMA L6-20P input plug connects to an AC power source, generator or protected UPS system to distribute power to connected loads.
Specifications
OVERVIEW
| UPC Code | 037332255921 |
| PDU Type | Local Metered |
INPUT
| Input Phase | Single-Phase |
| PDU Input Voltage | 208; 230 |
| Recommended Electrical Service | Single-phase 16/20A 230/208V service |
| Maximum Input Amps | 16 |
| Maximum Input Amps Details | Agency de-rated to 16A continuous |
| Input Connection Type | L6-20P detachable cordset, C20 inlet available |
| PDU Plug Type | NEMA L6-20P; IEC-320 C20 |
| Input Cord Length (ft.) | 10 |
OUTPUT
| Output Capacity Details | 3.68kW (230V), 3.33kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacle Details | Compatible with Eaton Tripp Lite Power Cords |
| Output Receptacles | (16) C13; (4) C19 |
| Output Nominal Voltage | 208/230V |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Digital meter reports PDU output current in amps |
PHYSICAL
| Material of Construction | Aluminum |
| Rack Height | 0U |
| Form Factors Supported | 0u vertical installation in equipment racks, plus under-counter and wallmount |
| PDU Form Factor | Vertical (0U) |
| Shipping Dimensions (hwd / in.) | 5.00 x 3.50 x 41.50 |
| Unit Dimensions (hwd / in.) | 3.750 x 2.250 x 39.750 |
| Unit Weight (lbs.) | 5.20 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
| Relative Humidity | 0-95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 62368-1; RETIE (Colombia); GOST (Russia); NOM (Mexico) |
| Product Compliance | RoHS; EAC (Belarus, Kazakhstan, Russia); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
| WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images