Part Number: PDUMV20HV
- Local metered single phase 16A 208/230V 0U 63.75in / 162cm vertical rackmount PDU
- Two-digit meter reports output current in amps
- 10ft / 3m detachable input cable with NEMA L6-20P plug
- C20 inlet accepts a variety of 16A international cordsets
- 38 output receptacles (6 C19, 32 C13); Compatible with Eaton Tripp Lite power cords
- Ready for immediate toolless 0U installation
- 2-year limited warranty
Features
- 16/20A single phase 230/208V Local Metered Power Distribution Unit / rack PDU (rPDU) (Agency derated to 16A continuous)
- Two-digit lighted meter reports combined total output current in amps
- 10ft / 3m detachable input cable with NEMA L6-20P plug
- C20 inlet accepts a variety of 16A international cordsets
- 0U 63.75in / 162cm vertical rackmount format installs using no rack spaces
- 38 total outlets (6 C19, 32 C13)
- Included plug-lock inserts ensure components remain connected and powered
- Toolless installation supported in button-mount compatible equipment racks
- Bolt-down installation brackets support installation in other racks and additional surfaces
Specifications
OVERVIEW
| UPC Code | 037332139344 |
| PDU Type | Local Metered |
INPUT
| Input Phase | Single-Phase |
| PDU Input Voltage | 208; 230 |
| Recommended Electrical Service | Single-phase 16/20A 230/208V service |
| Maximum Input Amps | 16 |
| Maximum Input Amps Details | Agency de-rated to 16A continuous |
| Input Connection Type | L6-20P detachable cordset, C20 inlet available |
| PDU Plug Type | NEMA L6-20P; IEC-320 C20 |
| Input Cord Length (ft.) | 10 |
OUTPUT
| Output Capacity Details | 3.68kW (230V), 3.33kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacle Details | Compatible with Eaton Tripp Lite Power Cords |
| Output Receptacles | (32) C13; (6) C19 |
| Output Nominal Voltage | 208/230V |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Digital meter reports PDU output current in amps |
PHYSICAL
| Material of Construction | Aluminum |
| Rack Height | 0U |
| Form Factors Supported | 0u vertical installation in equipment racks, plus under-counter and wallmount |
| PDU Form Factor | Vertical (0U) |
| Shipping Dimensions (hwd / in.) | 5.00 x 3.50 x 65.50 |
| Shipping Weight (lbs.) | 9.50 |
| Unit Dimensions (hwd / in.) | 3.750 x 2.250 x 63.750 |
| Unit Weight (lbs.) | 5.20 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
| Relative Humidity | 0-95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 62368-1; RETIE (Colombia); GOST (Russia); NOM (Mexico) |
| Product Compliance | RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
| WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images