Part Number: S510-003
- Positive and passive latching ensures that the plug remains mated to receptacle
- All internal Mini-SAS assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
- Reduced mechanical size offers up to 4 times the port density of the current x4 solution
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Positive and passive latching ensures that the plug remains mated to receptacle
- All internal iPass assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
- Reduced mechanical size offers up to 4 times the port density of the current x4 solution
- For Controller to Backplane applications
Specifications
OVERVIEW
| UPC Code | 037332143365 |
| Technology | SAS; Ribbon/Internal |
CONNECTIONS
| Side A - Connector 1 | SFF-8087 |
| Side B - Connector 1 | SFF-8484 |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 3 |
| Shipping Dimensions (hwd / in.) | 5.30 x 3.90 x 0.50 |
| Shipping Weight (lbs.) | 0.14 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |