Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$28.98 Avg. Price
C14 to C13 power cable ensures a secure connection for all your equipment. Locking C13 connector prevents accidental disconnection.
  • Securely connect network devices such as servers and routers to an AC outlet
  • Locking C13 connector prevents accidental disconnection
  • 6-ft. (1.83 m) heavy-duty cord provides power in server applications
  • Adds 6-ft. (1.83 m) to your existing power connection for more flexibility when placing devices
  • C13-to-C14 extension cord is ideal replacement for worn-out or missing cable

Features

Locking C13 Power Cable Connects Computers, Printers, Servers and Other Equipment
This IEC-320-C14 to IEC-320-C13 power cable can be used to power a computer, printer or monitor; attach a server or drive to a UPS system or PDU; or extend an existing connection up to 6-ft. (1.83 m).
Locking C13 Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. The P005-L06's locking C13 connector protects your critical equipment by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the power cord always stays connected.
Tough Heavy-Duty Cable is Ideal for Server Applications
The 6-ft. (1.83 m) cord can be used to power equipment that requires a higher-rated heavy-duty cable, such as servers, routers, network switches and blade server enclosures.
Lifetime Limited Warranty
C13 to C14 PDU-style extension cord is backed by a lifetime limited warranty, ensuring reliability and performance.

Package Includes

  • P005-L06 C14 Male to C13 Female Power Cable, Locking C13 Connector - Heavy Duty, 15A, 100-250V, 14 AWG, 6-ft. (1.83 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332218094
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Country/RegionGlobal
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C13 - LOCKING
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.2mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)10.00 x 7.09 x 0.50
Shipping Weight (lbs.)0.66
Unit Dimensions (hwd / in.)10.000 x 7.090 x 0.500
Unit Weight (lbs.)0.6600
ENVIRONMENTAL
Operating Temperature Range-4° to 221°F (-20° to 105°C)
Storage Temperature Range-4° to 221°F (-20° to 105°C)
Operating Humidity Range0% to 65% RH
Storage Humidity Range0% to 65% RH
FEATURES & SPECIFICATIONS
High VoltageYes
Locking PlugYes
Locking Power CordYes
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); cUL Listed; UL Listed
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.