Part Number: P005-L10
- Securely connect network devices such as servers and routers to an AC outlet
- Locking C13 connector prevents accidental disconnection
- 10-ft. (3.05 m) heavy-duty cord provides power in server applications
- Adds 10-ft. (3.05 m) to your existing power connection for more flexibility when placing devices
- C13-to-C14 extension cord is ideal replacement for worn-out or missing cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
This product is not available in the European Union. If you live in one of these countries, please contact us for further assistance.
Features
Specifications
OVERVIEW
| UPC Code | 037332218100 |
| Device Compatibility | Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU |
| Country/Region | Global |
INPUT
| Maximum Input Amps | 15 |
| Voltage Compatibility (VAC) | 100-250 |
CONNECTIONS
| Side A - Connector 1 | IEC-320-C14 |
| Side B - Connector 1 | IEC-320-C13 - LOCKING |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 9.2mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 14 |
| Cable Length (ft.) | 10 |
| Shipping Dimensions (hwd / in.) | 12.80 x 9.25 x 0.50 |
| Shipping Weight (lbs.) | 1.06 |
| Unit Dimensions (hwd / in.) | 12.800 x 9.250 x 0.500 |
| Unit Weight (lbs.) | 1.0600 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 221°F (-20° to 105°C) |
| Storage Temperature Range | -4° to 221°F (-20° to 105°C) |
| Operating Humidity Range | 0% to 65% RH |
| Storage Humidity Range | 0% to 65% RH |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
| Locking Plug | Yes |
| Locking Power Cord | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); cUL Listed; UL Listed |
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images