Part Number: N820-07M-OM5
- Rated OM5 to offer a wideband 50/125 multimode fiber solution
- For 40/100 Gb speeds up to 300 meters (at 850 nm)
- Laser-optimized for use with cost-effective VCSEL light sources
- Lime green jacket for easy OM5 identification; 7 m (23 ft.) cable
- Backward compatible with OM3 and OM4 applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332224248 |
| Technology | Multimode |
| Optical Mode | OM5 |
CONNECTIONS
| Side A - Connector 1 | LC DUPLEX (MALE) |
| Side B - Connector 1 | LC DUPLEX (MALE) |
| Endface Polish | PC |
PHYSICAL
| Cable Jacket Color | Lime Green |
| Connector Color | Aqua |
| Cable Jacket Material | LSZH |
| Cable Jacket Rating | OFNR |
| Cable Outer Diameter (OD) | 1.9 +/- 0.1 mm x 3.8 +/- 0.2 mm |
| Clad Diameter (microns) | 125 |
| Core Diameter (microns) | 50 |
| Number of Fibers | 2 |
| Cable Length (ft.) | 23 |
| Cable Length (in.) | 275.6 |
| Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
| Fiber Cable Length | 7M (23 ft) |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 4% to 98% RH |
| Operating Humidity Range | 5% to 85% RH, Non-Condensing |
| Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps |
| Attenuation @ 850NM | 3.0 dB/km |
| Insertion Loss | ≤ 0.20 dB |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N482-01U | Enclosure for 5 High-Density Fiber Cassettes, 1U | |
| N482-02U | Enclosure for 14 High-Density Fiber Cassettes, 2U | |
| N482-6M24-6M24 | 100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female ) | |
| N484-01U | Copper/Fiber Enclosure for 4 High-Density Cassettes, 1U | |
| N484-12LC | 10GbE Pass-Through Cassette - (x12) LC Duplex | |
| N484-12M24 | 100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female ) |
Documents & Downloads
Useful Web Pages
Product Images