Part Number: P049-006-GY-HG
- Recommended for connecting devices to power outlets outside patient-care vicinities
- 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
- Hospital-grade power cord replaces or upgrades power cord provided by manufacturer
- Thick 12 AWG wire gauge manages high power levels required for larger equipment
- Color-coded gray for fast, easy identification in a crowded PDU, UPS or surge protector
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332224910 |
| Product Type | Hospital Grade |
| Device Compatibility | Mobile Cart; Computer; Printer; Monitor/HDTV; Server; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 20 |
| Voltage Compatibility (VAC) | 125 |
CONNECTIONS
| Side A - Connector 1 | NEMA 5-20P-HG |
| Side B - Connector 1 | IEC-320-C19 |
| Connector Style | Straight |
PHYSICAL
| Color | Gray |
| Plug Color | Gray |
| Cable Jacket Color | Gray |
| Connector Color | Gray |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 1mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 12 |
| Power Cord Color | Gray |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 1.00 x 9.00 x 13.00 |
| Shipping Weight (lbs.) | 1.10 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 221°F (-20° to 105°C) |
| Storage Temperature Range | -4° to 221°F (-20° to 105°C) |
| Operating Humidity Range | 0% to 65% RH |
| Storage Humidity Range | 0% to 65% RH |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); cUL Listed; UL Listed |
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images