Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P350-10N-10

Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Ties
Technology
Cat6
Accessory Class
Networking Accessories
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
0.83
Cable Length (in.)
10
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.050
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
 
P352-07N-100

7.5" Nylon Cable Ties - 100-Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Ties
 
Accessory Class
Networking Accessories
 
PHYSICAL
Color
Gray
Cable Jacket Color
Gray
Cable Length (ft.)
0.63
Cable Length (in.)
7.5
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
 
B110-DIN-02

DIN Rail-Mounting Bracket for Digital Signage, Version 2 - 65 mm Mounting Distance

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Technology
A/V over IP
Accessory Class
Audio Video Accessories
Product Type
Mounting Bracket
PHYSICAL
Color
Black
 
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Material of Construction
Aluminum
Rackmountable
No
Unit Packaging Type
Box
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
P568-000-LOCK

HDMI Cable Lock - Clamp/Tie/Screw

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Ties
Technology
HDMI
Accessory Class
Audio Video Accessories
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
 
 
Unit Dimensions (hwd / in.)
0.500 x 4.000 x 6.250
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.