Part Number: U040-01M-C-RA
Connects a smartphone, Nintendo Switch 2 or other USB-C device to the USB-C port on your computer, charger or power bank.
- Power Delivery cable supports 20V 3A (60W) power output for charging host device
- Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
- Reversible USB-C plugs connect in either direction for immediate no-fuss use
- Space-saving right-angle USB-C plug allows easy connection in confined spaces
- Compatible with all USB-C and Thunderbolt 3 devices, including Nintendo Switch 2
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
USB-C Cable Connects Devices for Charging or Transferring Data
This USB cable (M/M) is compatible with any device with a USB-C or Thunderbolt 3 port, including MacBook Pros, Chromebooks and Windows laptops, as well as the Nintendo Switch 2. It allows you to connect your notebook computer to a docking station, your Apple or Android device to a wall charger or power bank, or an external hard drive to a PC or tablet, to name just a few valuable uses for the cable.
PD Charging Cable Supports up to 60W for Syncing and Charging Mobile Devices
The Power Delivery cable provides power output up to 20V 3A (60W), which is sufficient for fast charging, syncing and powering most smartphones and other mobile devices. It also supports USB 2.0 data transfer rates up to 480 Mbps. The USB-C to USB-C cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Right-Angle Plug Makes Connecting in Tight Spaces Easier
A space-saving right-angle USB-C connector is easy to install in confined spaces, such as behind your computer or workstation. The right-angle construction also helps relieve strain on the cable and connector and prevents the cable from bending awkwardly.
Reversible USB-C Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connectors plug into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
System Requirements
Devices with USB-C or Thunderbolt 3 ports
Package Includes
U040-01M-C-RA USB-C to USB-C Cable, M/M, Black, 1 m (3.3 ft.)
Specifications
OVERVIEW
| UPC Code | 037332263650 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
INPUT
| Maximum Input Amps | 3 |
| Maximum Input Watts | 60 |
POWER
| USB Power Delivery (PD) Charging Support | Yes |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) - RIGHT ANGLE |
| Side B - Connector 1 | USB C (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Angled |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.0MM |
| Cable Length (ft.) | 3.3 |
| Cable Length (in.) | 39.4 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Operating Humidity Range | 10% to 85%, Non-Condensing |
| Storage Humidity Range | 10% to 85%, Non-Condensing |
| Power Provided to Connected Device(s) | 60W (20V/3A) |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W | |
| U280-005-ST | 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output |
Documents & Downloads
Declarations of Conformity
Product Images