Part Number: SRGP2KO
Cable entry plate covers entry/exit cable cutouts on SmartRack NEMA 3R and NEMA 4 industrial enclosures.
- Rugged gasketed cable gland plate with metal reinforcement for long life
- Features 3 two-inch (50 mm) ports for installing cable fittings or conduit
- Screw mounting maintains NEMA rating of SmartRack industrial enclosure
- Polyethylene (LDPE) escutcheons protect unused ports against dust and moisture
- 2-year limited warranty
Features
Gasketed Cable Entry Plate for NEMA-Rated Industrial Enclosures
This metal-reinforced gland plate covers cable entry and exit cutouts on SmartRack® NEMA 3R and NEMA 4 industrial enclosures, including the SRN and SRIN series. The SRGP2KO is sized to correspond to the enclosures’ cable cutouts, making it quick and easy to install. Three two-inch (50 mm) ports accept user-supplied cable fittings or conduit. LDPE escutcheons protect unused ports against dust and moisture to protect the enclosure’s NEMA 3R or NEMA 4 rating.
System Requirements
SmartRack NEMA 3R and NEMA 4 industrial enclosures
Package Includes
- SRGP2KO Cable Entry Plate
- (6) M5 screws
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332262899 |
| Accessory Type | Gland Plate |
| Accessory Class | Rack Accessories |
PHYSICAL
| Total Number of Ports | 3 |
| Shipping Dimensions (hwd / in.) | 1.43 x 8.31 x 15.81 |
| Shipping Weight (lbs.) | 1.60 |
| Unit Dimensions (hwd / in.) | 0.300 x 13.386 x 5.906 |
| Unit Weight (lbs.) | 1.00 |
FEATURES & SPECIFICATIONS
| Outdoor Use | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | REACH; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |