Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Switched 10/12A 208/230V PDU; 1U horizontal rackmount
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • Visual current meter; reversible housing
  • C14 inlet; 6.5ft / 2m C14 power cable included
  • 8 C13 switched outlets with cord retention brackets
  • Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliability
  • Temperature, humidity and contact-closure monitoring options
  • TAA Compliant
  • 2-year limited warranty

Features

  • 208/230V Switched Power Distribution Unit / rack PDU (rPDU) with built-in web/network interface (12A 208V and 10A at 230V)
  • C14 power inlet accepts a wide variety of worldwide input cord options
  • Includes 6.5 ft. / 2m C14 cable
  • 1U horizontal rackmount form factor
  • 8 switched C13 outlets
  • Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
  • Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
  • Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
  • PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
  • IP-based Auto Probe detects lost connectivity and restores service autonomously
  • In-rack environmental reporting with optional temperature, humidity and contact-closure sensor options
  • 10/100 Mbps auto-sensing
  • Included cord retention brackets keep vital network equipment plugged in and continuously powered

Package Includes

  • 1U Switched PDU
  • Mounting brackets
  • Cord retention plates
  • C13 to C14 power cable
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332139276
PDU TypeSwitched
INPUT
Input PhaseSingle-Phase
PDU Input Voltage208; 230
Recommended Electrical ServiceSingle-phase 12/10A 208/230V service
Maximum Input Amps12
Maximum Input Amps DetailsAgency de-rated to 12A at 200, 208, 220 & 240V; Agency de-rated to 10A at 230V
Input Connection TypeC14 inlet
PDU Plug TypeIEC-320 C14
Input Cord Length (ft.)6.5
OUTPUT
Output Capacity Details2.5kW (208V), 2.3kW (230V) / 12A (10A CE) total capacity
Frequency Compatibility50 / 60 Hz
Output Receptacle DetailsCompatible with Eaton Tripp Lite Power Cords
Output Receptacles(8) C13
Output Nominal Voltage208/230V
Customized Load Management Receptacles  8 individually switched output receptacles
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports total PDU output current in amps
LED Indicators8 LEDs display power on-off status for each output receptacle
PHYSICAL
Material of ConstructionMetal
Rack Height  1U
Form Factors Supported1U rackmount, Includes mounting accessories for 2-4 post racks
Minimum Required Rack Depth (inches)17.1
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)5.70 x 20.70 x 23.00
Shipping Weight (lbs.)13.20
Unit Dimensions (hwd / in.)1.720 x 14.770 x 17.330
Unit Weight (lbs.)9.00
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager
Communications CableMicro-USB- to-USB A configuration/console Access cable
Network Monitoring Port  RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
GroundingBack panel grounding lug
High Availability PDU Features  Auto Probe Monitoring and Reboot (included); Auto Load Shedding
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product ComplianceRoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature, TAA E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature, TAA
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs, TAA E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs, TAA

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters
WEXT2D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters
WEXT3D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters

Documents & Downloads

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.