Part Number: U444-003-HWE
- Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
- Supports resolutions up to true 4K @ 30 Hz (4:4:4) for crystal-clear video
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Plug-and-play operation with no software required for easy, immediate installation
- Uni-directional 3 ft. cable directs A/V signals only from USB-C to HDMI
- 3-year limited warranty
Features
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with HDMI input
Package Includes
- U444-003-HWE USB-C to HDMI Adapter Cable, M/M, White, 3 ft.
Specifications
OVERVIEW
UPC Code | 037332253910 |
Product Type | Passive Cable |
Technology | HDMI |
VIDEO
Max Supported Video Resolution | HDMI: 3840 x 2160, Including 4096 x 2160 (4K x 2K) @ 30Hz |
Max Supported Color Depth | 36-bit Deep Color |
Chroma Sub Sampling | 4:2:2; 4:4:4 |
INPUT
Bus Powered | Yes |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
PHYSICAL
Color | White |
Material of Construction | TPE, ABS |
Cable Jacket Color | White |
Cable Jacket Material | TPE |
Cable Outer Diameter (OD) | 4.2mm |
Wire Gauge (AWG) | 34/24 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images