Part Number: OMNISMART750MX
Desktop UPS offers complete power protection for small network applications, including home offices, security systems and digital signage.
- Protects equipment against blackouts, brownouts, transient surges and line noise
- Keeps AC power running during blackouts to allow time for file saves and safe shutdown
- Double-boost AVR maintains 120V nominal output during brownouts and overvoltages
- 12 NEMA 5-15R outlets power and protect PC, home theater or digital signage equipment
- High >98.3% efficiency and low BTU ratings save electricity and lower your energy costs
- 2-year limited warranty
Features
750VA/460W/120V Battery Backup for PCs, Home Theaters or Digital Signage
This OmniSmart® line-interactive UPS system with AVR protection provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise that can damage valuable electronics or destroy data. The 120V battery backup is ideal protection for your home office, media center or commerce components, including computers, routers, printers, HDTVs, Blu-ray players, game consoles, ATMs, security systems and digital signage equipment.
Allows Time to Back Up Critical Files During a Blackout
Backup support allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Backup time varies according to load, but internal battery should keep a half load (230W) powered as long as 10 minutes and a full load (460W) up to 3.6 minutes. During normal operation, incoming utility power keeps the replaceable internal battery fully charged, so backup power will always be available.
12 NEMA 5-15R Outlets Protect Your Connected Components
Six 5-15R outlets provide battery backup, surge protection and voltage regulation for your computer, monitor and other crucial components. The other six 5-15R outlets provide surge suppression only for printers, speakers and other desktop equipment regarded as non-essential during a blackout. In addition, RJ45 jacks protect a telephone/DSL dial-up or 10BaseT Ethernet connection.
Double-Boost AVR Corrects Low/High-Voltage Conditions for Enhanced Performance
A double-boost, single-cut AVR (Automatic Voltage Regulation) circuit, designed specifically for the LATAM region, protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts and overvoltages. Slight under-voltages as low as 93V are boosted by 13%. More severe brownouts as low as 78V are increased by 35%. A voltage cut of 16% reduces UPS output during overvoltage conditions as high as 152V, all while keeping the battery fully charged and ready to take over in case of power failure.
600 Joules Fight Back Against Unexpected Power Surges
A 600-joule surge suppression rating protects connected components from the harmful effects of power surges.
Designed for High Efficiency to Help You Save Money and Protect the Environment
A >98.3% efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.
Combats Electromagnetic Interference That Can Harm Equipment
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems and can lead to incremental hardware damage, data corruption and audio/video transmission problems. The OMNISMART750MX incorporates technology that filters out disruptive line noise so that it won't affect your equipment.
Alarm and Diagnostic LEDs Keep You Informed 24/7
The alarm sounds to report low battery, battery replace, overload and fault condition. A set of 4 LEDs reports AC line present (green), battery mode (yellow), overload/low battery (red) and battery replace (red).
USB Port Allows for Automatic Saves and Shutdowns
The HID-compliant USB port connects the UPS to a computer running free downloadable PowerAlert® software to enable safe unattended system shutdown in case of a prolonged power failure. USB cable is included.
Compact Housing Compatible with Easy Desktop or Wall-Mount Installation
The space-saving UPS fits on a desktop, shelf or any other flat surface convenient to your workstation or home theater. Keyhole mounting tabs on the rear allow easy wall installation. The five-foot power cord with space-saving right-angle NEMA 5-15P plug connects to any compatible AC outlet.
Specifications
OVERVIEW
| UPC Code | 037332258175 |
| UPS Type | Line-Interactive |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 10A |
| Nominal Input Voltage(s) Supported | 120V AC |
| Nominal Input Voltage Description | Supports input voltages from 78 to 152V |
| UPS Input Connection Type | 5-15P; Right-Angled |
| Input Circuit Breakers | 10A @ 120V |
| UPS Input Cord Length (ft.) | 7 |
| Maximum Input Amps | 10 |
| Input Frequency | 60 Hz (±3%) |
OUTPUT
| Output Capacity (VA) | 750 |
| Output Capacity (kVA) | 0.75 |
| Output Capacity (Watts) | 460 |
| Output Capacity (kW) | 0.46 |
| Output Capacity Details | Supports 125% load for 10 minutes, 20 seconds (load PF=1.0); Supports 110% for up to 27 seconds |
| Power Factor | 0.6 |
| Nominal Voltage Details | 120v nominal output in AC and battery modes |
| Frequency Compatibility | 60 Hz |
| Frequency Compatibility Details | 60 Hz (±3%) tolerance |
| Output Voltage Regulation (Line Mode) | 120V~ (+8% / -15%) |
| Output Voltage Regulation (Battery Mode) | 120V (±5%) |
| UPS Output Receptacles (Surge Suppression Only) | 6 UPS outlets, 6 surge-only outlets |
| Output AC Waveform (AC Mode) | Pure sine wave |
| Output AC Waveform (Battery Mode) | PWM sine wave |
| Nominal Output Voltage(s) Supported | 120V |
| Output Receptacles | (12) 5-15R |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 3.6 min. (460W) |
| Runtime Half Load (min.) | 11 min. (230W) |
| DC System Voltage (VDC) | 12 |
| Battery Recharge Rate (Included Batteries) | 5 hours to 90% |
| Battery Access | Battery access door |
| Battery Replacement Description | Replaceable internal batteries (see manual) |
VOLTAGE REGULATION
| Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 78 to 152 |
| Overvoltage Correction | Input voltages between 128 and 152 are cut by 16% |
| Undervoltage Correction | Input voltages between 93 and 108 are boosted by 13% |
| Severe Undervoltage Correction | Input voltages between 78 and 93 are boosted by 35% |
USER INTERFACE, ALERTS & CONTROLS
| Switches | Switch supports On/Off power control (release after 3 seconds), UPS battery-test (line mode only, release after 5 seconds), Alarm-mute (battery mode only, release after 0.5 seconds) |
| Alarm Cancel Operation | Manual alarm-cancel supported |
| Audible Alarm | Alarm sounds to report Battery-mode operation, Low-battery status, Overload status and UPS Battery test modelow-battery, fault, overload and replace-battery conditions |
| LED Indicators | 2 Status LEDs; GREEN indicates power status and operating mode / RED indicates battery-low, overload, replace-battery and fault conditions (see manual) |
SURGE / NOISE SUPPRESSION
| UPS Dataline Suppression | 1 line TEL/DSL or Ethernet |
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Joule Rating | 600 |
| AC Suppression Response Time | Instantaneous |
PHYSICAL
| Primary Form Factor | Desktop |
| Rack Height | 0U |
| Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop; Wallmount |
| Primary UPS Depth (mm) | 305 |
| Primary UPS Height (mm) | 105 |
| Primary UPS Width (mm) | 190 |
| Shipping Dimensions (hwd / in.) | 10.71 x 6.30 x 15.00 |
| UPS Power Module Dimensions (hwd, in.) | 4.14 x 7.48 x 12 |
| UPS Power Module Weight (kg) | 6.10 |
| UPS Power Module Weight (lbs.) | 13.45 |
| Unit Dimensions (hwd / in.) | 4.140 x 7.480 x 12.000 |
| Unit Weight (lbs.) | 13.450 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 113°F (-15° to 45°C ) |
| Relative Humidity | 0-90% non-condensing |
| AC Mode BTU / Hr. (Full Load) | 30.72 |
| AC Mode Efficiency Rating (100% Load) | >98.4% |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
| PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
| Communications Cable | USB interface cable included |
| WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| Network Management Card Description | Network management not supported |
| Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
| Transfer Time | 2-6 milliseconds (typical), 10 milliseconds (max) |
| Low Voltage Transfer to Battery Power (Setpoint) | 78 |
| High Voltage Transfer to Battery Power (Setpoint) | 152 |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Automatic Voltage Regulation (AVR); Surge/noise protection |
| Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
| Grounding Details | Includes side-panel grounding lug |
APPLICATIONS
| UPS Applications | Home/Office Desktop |
STANDARDS & COMPLIANCE
| Product Certifications | RETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778 |
| Product Compliance | RoHS; EAC (Belarus, Kazakhstan, Russia); ENERGY STAR Qualified; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Preventive Maintenance
| Part Number | Description |
|---|---|
| TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
| TLWFLN72XX2509UC | 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
| TLWFLN73XX2509UC | 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
| TLWFLN75XX2509UC | 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
Extended Warranty
| Part Number | Description |
|---|---|
| TL5SW5Y0950UC | 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems |
Unpacking & Assembly
| Part Number | Description |
|---|---|
| TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
| Part Number | Description |
|---|---|
| TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
Useful Web Pages
Product Images