Part Number: OMNISMART500
- 500VA tower 120V line-interactive UPS
- Corrects brownouts and overvoltages from 75V to 147V
- 3 UPS battery supported outlets, 3 surge-only outlets
- USB port, TEL/DSL protection, Front panel status LEDs
- NEMA 5-15P input plug and 6 NEMA 5-15R outlets
- 2-year limited warranty
- $200,000 Ultimate Lifetime Insurance
Features
- OMNISMART500 line interactive UPS system offers voltage regulation and battery support, plus complete AC and dialup/DSL line surge suppression
- Supports entry-level PC systems for up to 30 minutes during power failures to enable a safe system shutdown
- Supports a maximum load of 500VA/300 watts for 4 minutes and a half load of 250VA/150 watts for 14.6 minutes
- Automatic Voltage Regulation (AVR) circuits correct brownouts as low as 75 volts and overvoltages as high as 147 back to normal 120 volt levels without using battery power
- Attractive black tower configuration
- Includes 3 battery supported outlets, plus 3 additional surge suppression-only outlets, 6-ft. (1.83 m) AC line cord (all NEMA 5-15)
- USB port enables data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and macOS
- Supports WatchDog Service Monitoring/Rebooting Software (part# WATCHDOGSW)
- Dataline suppression jacks protect a single dialup phone/DSL line
- Audible alarm and 4 front panel LEDs indicate UPS system and line power status
- 500VA/300 watt power handling ability supports a variety of computer, internetworking, telecom and consumer electronics equipment
- Supports battery replacement via built-in access panel
- Compatible with 120V/60 Hz applications for USA, Canada, Mexico and more
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
- Short circuit protection during AC and battery modes
Specifications
OVERVIEW
| UPC Code | 037332034137 |
| UPS Type | Line-Interactive |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 12A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS Input Connection Type | 5-15P; Right-Angled |
| UPS Input Cord Length (ft.) | 6 |
| Recommended Electrical Service | 15A 120V |
| Maximum Input Amps | 12 |
OUTPUT
| Output Capacity (VA) | 500 |
| Output Capacity (kVA) | 0.5 |
| Output Capacity (Watts) | 300 |
| Output Capacity (kW) | 0.3 |
| Nominal Voltage Details | 115v nominal output in battery mode |
| Frequency Compatibility | 60 Hz |
| Output Voltage Regulation (Line Mode) | -18%, +8% |
| Output Voltage Regulation (Battery Mode) | +/- 5% |
| UPS Output Receptacles (Surge Suppression Only) | 3 UPS outlets, 3 surge-only outlets |
| Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
| Output AC Waveform (AC Mode) | Sine wave |
| Output AC Waveform (Battery Mode) | PWM sine wave |
| Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
| Output Receptacles | (6) 5-15R |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 4 min. (300W) |
| Runtime Half Load (min.) | 14.6 min. (150W) |
| DC System Voltage (VDC) | 12 |
| Battery Recharge Rate (Included Batteries) | Less than 3.6 hours from 10% to 90% |
| Battery Access | Battery access door |
| Internal UPS Replacement Battery Cartridge | RBC51 |
| Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
| Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147 |
| Overvoltage Correction | Input voltages between 128 and 147 are reduced by 12% |
| Undervoltage Correction | Input voltages between 93 and 107 are boosted by 14% |
| Severe Undervoltage Correction | Input voltages between 75 and 92 are boosted by 30% |
USER INTERFACE, ALERTS & CONTROLS
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
| LED Indicators | 4 LEDs indicate line power, battery power, overload and battery low/replace status |
SURGE / NOISE SUPPRESSION
| UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Joule Rating | 480 |
| AC Suppression Response Time | Instantaneous |
| Dataline Suppression | 1 line TEL / DSL or 10Base T Ethernet protection |
PHYSICAL
| Primary Form Factor | Tower |
| Installation Form Factors Supported with Included Accessories | Tower |
| Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
| Primary UPS Depth (mm) | 178 |
| Primary UPS Height (mm) | 216 |
| Primary UPS Width (mm) | 127 |
| Shipping Dimensions (hwd / in.) | 9.20 x 7.80 x 12.20 |
| Shipping Weight (lbs.) | 14.10 |
| UPS Housing Material | PVC |
| UPS Power Module Dimensions (hwd, in.) | 8.5 x 5 x 7 |
| UPS Power Module Weight (kg) | 5.44 |
| UPS Power Module Weight (lbs.) | 12 |
| Unit Dimensions (hwd / in.) | 8.500 x 5.000 x 7.000 |
| Unit Weight (lbs.) | 12.0000 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-95% non-condensing |
| AC Mode BTU / Hr. (Full Load) | 53 |
| AC Mode Efficiency Rating (100% Load) | 95% |
COMMUNICATIONS
| PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
| Communications Cable | USB cable included |
| WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
| Network Management Card Description | Network management not supported |
| Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
| Transfer Time | 2-4 milliseconds |
| Low Voltage Transfer to Battery Power (Setpoint) | 75 |
| High Voltage Transfer to Battery Power (Setpoint) | 147 |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Hot swappable batteries; Surge/noise protection |
| Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
| UPS Applications | Home/Office Desktop; Retail/Point of Sale; Hospitality |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); UL 1778 |
| Product Compliance | RoHS; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $200,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Replacement Batteries
| Model Number | Description | |
|---|---|---|
| RBC51 | UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS |
Power Distribution Units (PDUs)
| Model Number | Description | |
|---|---|---|
| PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
Accessories
| Model Number | Description | |
|---|---|---|
| UPSWM | Wall-Mount Bracket and Installation Accessories for select UPS Systems |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
| WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Useful Web Pages
Product Images