Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Product Status Discontinued on 6/17/2025 Model Number: P960-001-M2

M.2 NGFF SATA SSD (B-Key) to 2.5 in. SATA Enclosure Adapter

P960-001-M2 front view large image | Computer & Storage

Warranty

Your product is still covered under warranty if it was purchased after 8/25/2024.

1-year limited warranty

Create a Support Ticket

Create a Support Ticket

Owner's manuals

Replaced by

No exact replacement
See Similar Products

Go to Product Page

Need Help?
Contact Us

Product Warranty

Product Warranty Period (U.S. & Canada)

1-YEAR LIMITED WARRANTY

Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 1 year from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.

Questions & Answers

Parts & Accessories

USB Adapters

  Model Number Description
USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, White U338-06N-SATA-W U338-06N-SATA-W USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, White

Computer & Storage

  Model Number Description
Serial ATA (SATA) Latching Signal Cable 7Pin (M/M), 8-in. (20.32 cm) P940-08I P940-08I Serial ATA (SATA) Latching Signal Cable 7Pin (M/M), 8-in. (20.32 cm)
Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 12-in. (30.48 cm) P940-12I P940-12I Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 12-in. (30.48 cm)
Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in. (48.26 cm) P940-19I P940-19I Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in. (48.26 cm)
Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 12-in. (30.48 cm) P941-12I P941-12I Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 12-in. (30.48 cm)
2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay P948-BRKT25 P948-BRKT25 2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay
USB 3.1 Gen 1 (5 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White U438-06N-G1-W U438-06N-G1-W USB 3.1 Gen 1 (5 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White
USB 3.2 Gen 2 (10 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White U438-06N-G2-W U438-06N-G2-W USB 3.2 Gen 2 (10 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.