Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 6/17/2025

Overview

The P960-001-M2 M.2 NGFF SSD to 2.5 in. SATA Enclosure Adapter lets you use an M.2 NGFF SATA SSD (B-Key) drive with a standard SATA-enabled computer, drive enclosure or docking station. To share data, just remove the adapter’s cover, connect the drive to the M.2 NGFF connector, secure it with the included screws, put the cover back, and connect the adapter to your computer’s SATA port.

The enclosed housing protects the drive when used in applications requiring more durability, such as hot-swap drive bays and external docking stations. The P960-001-M2 supports 2242, 2260 and 2280 M.2 SATA SSD drive types and data transfer rates up to 6 Gbps. It’s plug-and-play, so no software, drivers or external power supply are required.

Features

Use an M.2 NGFF SSD as a Standard 2.5 in. SATA SSD
  • Access an M.2 NGFF SATA SSD (B-Key) drive with a standard SATA computer, drive enclosure or docking station
  • Enclosed housing protects drive in applications requiring more durability
  • Supports 2242, 2260 and 2280 M.2 SATA SSD drive types
  • Supports data transfer rates up to 6 Gbps (SATA I/II/III)
  • Plug-and-play with no software, drivers or external power supply needed

System Requirements

  • Supports B-Key and B + M Key M.2 NGFF SATA SSD drives
  • Does not support M.2 NGFF PCIe Drives
  • SATA host device

Package Includes

  • P960-001-M2 M.2 NGFF SSD to 2.5 in. SATA Enclosure Adapter
  • Mounting hardware
  • Screwdriver
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199256
Drives Supported2242, 2260, 2280 M.2 NGFF
TechnologySATA/eSATA
PHYSICAL
Shipping Dimensions (hwd / in.)1.00 x 4.80 x 6.10
Shipping Weight (lbs.)0.25
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)1-year limited warranty

Questions & Answers

Accessories

USB Adapters

  Model Number Description
USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, White U338-06N-SATA-W U338-06N-SATA-W USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, White

Computer & Storage

  Model Number Description
Serial ATA (SATA) Latching Signal Cable 7Pin (M/M), 8-in. (20.32 cm) P940-08I P940-08I Serial ATA (SATA) Latching Signal Cable 7Pin (M/M), 8-in. (20.32 cm)
Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 12-in. (30.48 cm) P940-12I P940-12I Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 12-in. (30.48 cm)
Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in. (48.26 cm) P940-19I P940-19I Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in. (48.26 cm)
Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 12-in. (30.48 cm) P941-12I P941-12I Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 12-in. (30.48 cm)
2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay P948-BRKT25 P948-BRKT25 2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay
USB 3.1 Gen 1 (5 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White U438-06N-G1-W U438-06N-G1-W USB 3.1 Gen 1 (5 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White
USB 3.2 Gen 2 (10 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White U438-06N-G2-W U438-06N-G2-W USB 3.2 Gen 2 (10 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.