Product Status Current Model Number: M100-010-WH
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 10 ft. (3 m)
Warranty
Your product is still covered under warranty if it was purchased after 11/1/2023.
Create a Support Ticket
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
2-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 2 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Product Registration
Register your M100-010-WHQuestions & Answers
Parts & Accessories
Charging Stations & Carts
| Model Number | Description | |
|---|---|---|
| CS16USB | Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option Black | |
| CS16USBW | Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option, White | |
| CS48USB | Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, Black | |
| U280-016-RM | 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA |
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-001-C2 | USB Tablet / Phone Car Charger, 5V 2.4A / 12W | |
| U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W | |
| U280-002-W12 | 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W |