Product Status Current Model Number: DIN500AC
Eaton 500VA 300W 120V AC DIN Rail Industrial UPS - Hardwire Input/Output
Warranty
Your product is still covered under warranty if it was purchased after 9/19/2023.
Create a Support Ticket
Create a Support Ticket
For immediate assistance, call 800‐356‐5737.
Register your product
Owner's manuals
Eaton DIN Rail AC UPS Quick Start Guide (DIN500AC, DIN850AC)
Eaton DIN Rail AC UPS Safety Guide (DIN500AC, DIN850AC)
Eaton DIN Rail AC UPS Advanced User Guide (DIN500AC, DIN850AC)
How to order
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
Product Registration
Register your DIN500ACAdding or Replacing UPS Batteries
This UPS system does not support the addition of external battery packs.
Questions & Answers
Parts & Accessories
Network Switches
Model Number | Description | |
---|---|---|
NFI-U05 | 5-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN/Wall Mount, TAA | |
NFI-U05A | 5-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, EIP QoS, DIN/Wall Mount, TAA | |
NFI-U08-2A | 8-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, EIP QoS, DIN Mount, TAA | |
NGI-M04C2 | 4-Port Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 2 GbE SFP Slots, -40° to 75°C, DIN Mount, TAA | |
NGI-M08C4POE8-2 | 8-Port Managed Industrial Gigabit Ethernet Switch - Layer 2, 1 Gbps, PoE+ 30W, 4 GbE SFP Ports, -40° to 75°C, DIN Mount, TAA | |
NGI-M08POE8-L2 | 8-Port Managed Industrial Gigabit Ethernet Switch - Layer 2, 1 Gbps, PoE+ 30W, -40° to 75°C, DIN Mount, TAA | |
NGI-S08C2POE8 | 8-Port Lite Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, PoE+ 30W, 2 GbE SFP Slots, -10° to 60°C, DIN Mount, TAA | |
NGI-S16 | 16-Port Lite Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, -10° to 60°C, DIN Mount, TAA | |
NGI-U05E | 5-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, Ruggedized, -40° to 75°C, EIP QoS, DIN/Wall Mount, TAA | |
NGI-U08 | 8-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, DIN Mount, TAA | |
NGI-U08C2 | 8-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 2 GbE SFP Slots, -40° to 75°C, DIN Mount, TAA | |
NGI-U16 | 16-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, DIN Mount, TAA |