Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Connects fiber optic Ethernet equipment in industrial environments that require protection against dust and moisture.
  • Protects 10Gb fiber Ethernet applications in outdoor or harsh environments
  • Resists dust and endures immersion in 1.5 m of water up to 60 min.
  • Low insertion loss of >0.10 db ensures a strong signal through your network
  • Color-coded aqua for fast, easy OM3 identification in a crowded rack or patch panel

Features

10G Duplex Multimode Cable Designed for Outdoor or Harsh Indoor Environments
This 6.6-foot (two-meter) 50/125 OM3 LC/LC IP68-rated outdoor cable is ideal for connecting 10G Ethernet fiber networks in outdoor applications and other areas where protection from harsh elements is essential, such as factories, warehouses, recycling plants, machine shops and other dusty environments. The rigid, durable cable and small-form-factor LC duplex connectors withstand dust, debris and moisture that could threaten your IT infrastructure. Included dust caps are located at both ends for protection from dust and debris when the connectors are not in use.
IP68 Rating Denotes Resistance to Dust and Water
The fiber cable is 100% protected against dust and able to endure immersion in 1.5 meters of water for up to 60 minutes with no damage or decline in performance. Concentration of water moisture in fiber connectors will lead to glass damage and can severely disrupt or halt performance of optical cables. For applications that require IP68 protection, use the industrial cable with a N206-SB01-IND surface-mount box and an N455-BC01-IND bulkhead coupler. If only IP44 protection against splashing water from all directions is required, pair the cable with a N206-FP01-IND, N206-FP02-IND or N206-FP04-IND metal wall plate and an N455-BC01-IND bulkhead coupler.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This fiber cable features an aqua PVC jacket with LC duplex ends. The color-coding allows easy, fast OM3 identification in a crowded rack, patch panel or workstation and helps prevent the cable from becoming inadvertently disconnected.

Package Includes

  • N820-02M-IND 10Gb Duplex Multimode 50/125 OM3 Fiber Patch Cable, Aqua, 2 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332252739
TechnologyMultimode
Optical Mode  OM3
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
Endface PolishPC
PHYSICAL
Cable Jacket ColorAqua
Connector ColorBeige
Cable Jacket MaterialPVC
Cable Jacket RatingOFNR
Cable Outer Diameter (OD)7.5 mm
Clad Diameter (microns)50
Core Diameter (microns)125
Number of Fibers2
Cable Length (ft.)6
Cable Length (in.)79
Minimum Bend Radius7.5 * 20=150mm
Fiber Cable Length1.8M (6 ft)
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity0-90% non-condensing
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility10 Gbps
Attenuation @ 1310NM1.5dB/km
Attenuation @ 850NM3.5 dB/km
Insertion Loss  ≤ 0.10 dB
FEATURES & SPECIFICATIONS
Optical PortLC
STANDARDS & COMPLIANCE
Protection RatingIP68
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

IP stands for "Ingress Protection" and defines levels of sealing against moisture, dust and other foreign bodies. IP 54 - Protected against dust and splashing water IP 66 - Protected against dust and powerful jets of water IP 67 - Protected against dust and water immersion IP 68 - Protected against dust and submersion in water for a period of time
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Faceplates & Boxes

  Model Number Description
1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA N206-FP01-IND N206-FP01-IND 1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA N206-FP02-IND N206-FP02-IND 2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA N206-FP04-IND N206-FP04-IND 4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts N206-SB01-IND N206-SB01-IND Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts

Couplers

  Model Number Description
Rigid Industrial IP68 Duplex Multimode Fiber Coupler (LC/LC) with Dust Cap, 10G Ethernet, TAA N455-BC01-IND N455-BC01-IND Rigid Industrial IP68 Duplex Multimode Fiber Coupler (LC/LC) with Dust Cap, 10G Ethernet, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.