Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS backup battery cartridge replaces the expired or aging internal battery in your Eaton 9PX1000GRT 9PX UPS system.

  • Replacement battery backup for Eaton 9PX1000GRT 9PX UPS system
  • Carefully screened and certified to restore UPS runtime to original specs
  • Leakproof internal battery cartridge requires no regular maintenance
  • Ships ready for immediate UPS installation to prevent downtime

Features

UPS Replacement Battery Cartridge for Select Eaton 9PX UPS System
This UPS backup battery replacement is compatible with Eaton’s 9PX1000GRT 9PX UPS system. Eaton UPS batteries have an expected lifespan of three to five years, so you should take proactive steps to avoid a dead battery and ensure continuous uptime.

Comes Pre-Wired for Quick, Easy Installation
The sealed lead acid (SLA) 744-A3296 internal battery cartridge is hot-swappable, allowing you to install it without powering down any connected equipment. Built to function in a wide range of operating temperatures, the 744-A3296 has been carefully screened and certified to restore your UPS system’s runtime performance to its original specifications. It is leakproof, requires no maintenance and comes pre-wired for quick and easy installation in your 9PX UPS system.

System Requirements

Compatible only with Eaton’s 9PX1000GRT 9PX UPS system

Package Includes

744-A3296 Internal Replacement Battery Cartridge

RoHS compliant

Specifications

OVERVIEW
UPC Code743172089748
INPUT
Input PhaseSingle-Phase
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Battery Replacement DescriptionHot-swappable, user replaceable batteries. Re-use existing wiring harness.
Hot Swap BatteryYes
PHYSICAL
Unit Dimensions (hwd / in.)4.000 x 14.000 x 10.000
Unit Weight (lbs.)17.4
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
APPLICATIONS
Used With9PX1000GRT
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceFCC (USA); CE (Europe)

Questions & Answers

See All Questions Ask a Question

Accessories

UPS Battery Backup

  Model Number Description
Eaton 9PX 1000VA 900W 208V Online Double-Conversion UPS - C14 Input, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower 9PX1000GRT 9PX1000GRT Eaton 9PX 1000VA 900W 208V Online Double-Conversion UPS - C14 Input, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.