Part Number: N282-05M-BK
- 40Gbps QSFP+ to QSFP+ 5 Meter patch cable
- Compatible with Cisco QSFP-H40G-CU5M
- Meets or Exceeds 40-Gigabit Ethernet 40GBASE-CR4 standards
- Fully compliant to the latest QSFP+ MSA (Multi Source Agreement)
- SDR, DDR, and QDR Compatible
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 5 Meter QSFP+ tp QSFP+ 40Gb Passive DAC Copper Infiniband cable
- Compatible with Cisco QSFP-H40G-CU5M
- Meets or Exceeds strict 40-Gigabit Ethernet 40GBase-CR4 standards
- SDR, DDR, and QDR Compatible
- QSFP+ to QSFP+ 24AWG SFF-8436 compliant cable and connector
- Up to 10.3125 Gbps transfer rate per channel ( 40Gb aggregate )
- Multi-platform support for 40Gb, SAS, Fibre Channel, and SONET
- Zinc die-cast QSFP+ connectors with "Pull-to-Release" latching
- Fully compliant to latest QSFP+ MSA ( Multi Source Agreement )
- Lower port cost and reduced power budget vs Fiber Optics
- RoHS, SFF-8436, and IEEE 802.3ba Compliant
- BER better than 10¹²
System Requirements
- Networking Switch or other hardware with open QSFP+ Port(s)
Package Includes
- 5 Meter, QSFP+ to QSFP+ High Speed Passive Copper 40GB Cable
Specifications
OVERVIEW
| UPC Code | 037332181572 |
| Cable Type | Passive |
| Compatible Brand | Cisco |
CONNECTIONS
| Side A - Connector 1 | QSFP+ (MALE) |
| Side B - Connector 1 | QSFP+ (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Outer Diameter (OD) | 8.5mm |
| Wire Gauge (AWG) | 26 |
| Cable Length (ft.) | 16.4 |
| Cable Length (in.) | 196.8 |
| Minimum Bend Radius | 45mm |
| Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
| Shipping Weight (lbs.) | 1.60 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Operating Humidity Range | 5% to 85% RH |
| Storage Humidity Range | 5% to 85% RH |
COMMUNICATIONS
| Network Compatibility | 40 Gbps |
| IEEE Standards Supported | 802.3BA |
STANDARDS & COMPLIANCE
| Product Compliance | MSA SFF-8436; RoHS |