Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB Adapters

Storage

Technology
  • SATA/eSATA
  • USB
  • USB 3.x
Connector 1
  • CF
  • Micro SD
  • SATA
  • SD
  • USB-A
  • USB-C
Connector 2
  • CF
  • Micro SD
  • SATA
  • SD
  • USB-A
  • USB-C
Length (ft)
  • 0 - 2
Eaton USB Adapters - Part Number U338-000

USB 3.0 SuperSpeed to Serial ATA (SATA) and IDE Adapter for 2.5 in. or 3.5 in. Hard Drives

  • Type: Storage
  • Technology: SATA/eSATA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
More InfoCheck Prices
Eaton USB Adapters - Part Number U352-000-MD-AL

USB 3.0 SuperSpeed Multi-Drive Memory Card Reader/Writer, Aluminum Case

  • Type: Storage
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: SD (FEMALE)
More InfoCheck Prices
Eaton USB Adapters - Part Number U452-000-SD-A

USB-C Memory Card Reader, 2-in-1 USB-A/USB-C, USB 3.1 Gen 1

  • Type: Storage
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: SD (FEMALE)
  • Length (ft): 0 - 2
More InfoCheck Prices
Eaton USB Adapters - Part Number U352-06N-SD

USB 3.2 Gen 1 SuperSpeed SD/Micro SD Memory Card Media Reader with Built-In Cable, 6-in. (15.24 cm)

  • Type: Storage
  • Technology: USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: MICRO SD (FEMALE); SD (FEMALE)
More InfoCheck Prices
Eaton USB Adapters - Part Number U452-003

USB 3.1 Gen 1 USB-C Multi-Drive Smart-Card Flash-Memory Media Reader/Writer, Thunderbolt™ 3 Compatible

  • Type: Storage
  • Connector 1: USB C (MALE)
  • Connector 2: SD (FEMALE)
  • Length (ft): 0 - 2
More InfoCheck Prices
Eaton USB Adapters - Part Number U352-000-SD

USB 3.0 SuperSpeed SD/Micro SD Memory Card Media Reader

  • Type: Storage
  • Technology: USB; USB 3.x
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: MICRO SD (FEMALE); SD (FEMALE)
More InfoCheck Prices
Eaton USB Adapters - Part Number U338-06N-SATA-W

USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, White

  • Type: Storage
  • Technology: SATA/eSATA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
More InfoCheck Prices
Eaton USB Adapters - Part Number U438-CF-SATA-5G

USB 3.1 Gen 1 (5 Gbps) USB-C to CFast 2.0 Card and SATA III Adapter, Thunderbolt 3 compatible

  • Type: Storage
  • Technology: SATA/eSATA
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE); CF (Male)
More InfoCheck Prices
Eaton USB Adapters - Part Number U338-CF-SATA-5G

USB 3.1 Gen 1 (5 Gbps) to CFast 2.0 Card and SATA III Adapter, USB-A

  • Type: Storage
  • Technology: SATA/eSATA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE); CF (Male)
More InfoCheck Prices

Need Help Finding Storage USB Adapters?

Tripp Lite has Storage USB Adapters to help you save and transfer vital files by connecting a memory card and/or SATA hard drive to your computer or laptop's USB port.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.