Part Number: P582-010-4K6AE TAA
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Active adapter converts Single- and Dual-Mode DP++ output for viewing on display
- Secure-grip connectors maintain constant A/V signal without accidental disconnections
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Source device with DisplayPort output
- Display device with HDMI input
Package Includes
- P582-010-4K6AE DisplayPort to HDMI 4K Cable - M/M, Black, 10 ft.
Specifications
OVERVIEW
| UPC Code | 037332243171 |
| Product Type | Active Cable |
| Technology | HDMI; DisplayPort |
| Cable Type | Active |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
| HDR Support | No |
AUDIO
| Audio Specification | 7.1 Channel Surround Sound |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | HDMI (MALE) - GRIPPING |
| Contact Plating | Gold |
PHYSICAL
| Color | Black |
| Material of Construction | ABS, PVC |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 7.3mm |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
| Unit Weight (lbs.) | 0.4142 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 10% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| Ohms | No |
| Integral Strain Relief | No |
| Impedance-Matched Twisted-Pair Construction | No |
| Scaler Function | No |
| Displayport Specification | 1.2a |
| HDCP Specification | 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images