Part Number: P004-002-5
- Recommended for powering computers, printers and other essential peripherals
- Add 2-ft. (0.61 m) to your existing connection to provide more flexibility in placing devices
- C13-to-C14 PDU-style extension cords are ideal replacements for worn-out or missing cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332142863 |
| Product Type | PDU Extension Power Cord |
| Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
| Country/Region | Global |
INPUT
| Maximum Input Amps | 10 |
| Voltage Compatibility (VAC) | 250 |
CONNECTIONS
| Side A - Connector 1 | IEC-320-C14 |
| Side B - Connector 1 | IEC-320-C13 |
| Connector Style | Straight |
PHYSICAL
| Color | Black |
| Plug Color | Black |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | FT2 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 7.7mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 18 |
| Power Cord Color | Black |
| Cable Length (ft.) | 2 |
| Shipping Dimensions (hwd / in.) | 14.17 x 11.80 x 0.50 |
| Shipping Weight (lbs.) | 1.10 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 20% to 80% RH |
| Storage Humidity Range | 20% to 80% RH |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); cUL Listed; UL Listed |
| Product Compliance | RoHS; REACH |
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
| PLC13BK | Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack | |
| PLC13BL | Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack | |
| PLC13RD | Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack | |
| PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images