Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: PDUH32HV19
Delivers 200-240V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for data centers, server rooms and network wiring closets.
- IEC 309 32A Blue (2P+E) input with 3.6 m power cord
- 4 rear C19 outlets; Compatible with Eaton Tripp Lite power cords
- Switchless design prevents accidental shutdown
- Reversible all-metal housing
- Dual 20A circuit breakers protect against overloads
- 2-year limited warranty
Overview
The PDUH32HV19 7.7kW Single-Phase 200-240V Basic PDU is a versatile no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUH32HV19 features four rear C19 outlets. The IEC 309 32A Blue (2P+E) input plug with 3.6 m cord connects to your facility’s compatible AC power source, generator or protected UPS to distribute power to connected equipment.
The switchless design prevents an accidental shutdown, which could lead to costly downtime. Dual 20A circuit breakers protect connected equipment from dangerous overloads. The reversible all-metal housing supports a variety of mounting options, including 1U horizontal or 0U vertical mounting in EIA-standard 19-inch racks, under a counter or on a wall or workbench.
Features
- Ideal no-frills rack PDU (rPDU) for data centers, server rooms and network wiring closets
- 4 rear C19 outlets
- IEC 309 32A Blue (2P+E) input with 3.6 m power cord
- Rear-panel grounding lug
- Dual 20A circuit breakers protect against overloads
Switchless Design
- Prevents accidental shutdowns and costly downtime
Versatile Installation Options
- Reversible all-metal housing faces front or rear in rack
- Supports 1U horizontal or 0U vertical mounting in EIA-standard 19 in. racks
- Also mounts on wall, workbench or under a counter
Specifications
OVERVIEW
| UPC Code | 037332183200 |
| PDU Type | Basic |
INPUT
| Input Phase | Single-Phase |
| PDU Input Voltage | 200; 208; 220; 230; 240 |
| Recommended Electrical Service | Single-phase 32A 200-240V service |
| Maximum Input Amps | 32 |
| Input Connection Type | IEC-60309 32A BLUE (2P+E) |
| PDU Plug Type | IEC-60309 32A BLUE (2P+E) |
| Input Cord Length (ft.) | 12 |
OUTPUT
| Output Capacity Details | 7.7kW (240V), 7.4kW (230V), 7kW (220V), 6.7kW (208V), 6.4kW (200V) / 32A total capacity; 16A max per breakered outlet bank; 16A max per C19 outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacle Details | Compatible with Eaton Tripp Lite Power Cords |
| Output Receptacles | (4) C19 |
| Output Nominal Voltage | 200-240V |
| Overload Protection | Two 20A circuit breakers protect 2 outlets each |
PHYSICAL
| Material of Construction | Metal |
| Rack Height | 1U |
| Form Factors Supported | 1U rackmount, 0U vertical mount, wallmount and under-counter |
| Minimum Required Rack Depth (inches) | 6.8 |
| PDU Form Factor | Horizontal (1U) |
| Shipping Dimensions (hwd / in.) | 3.00 x 20.25 x 11.25 |
| Shipping Weight (lbs.) | 7.07 |
| Unit Dimensions (hwd / in.) | 1.700 x 17.300 x 3.750 |
| Unit Weight (lbs.) | 6.32 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
| Relative Humidity | 5% to 95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
| Grounding | Grounding lug |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 62368-1 |
| Product Compliance | RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); FCC Part 15 Class A (USA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
| WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Basic PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-basic-pdus/75340
Product Images