Part Number: PDUMH30HV6 TAA
- 16 C13 and 2 C19 208/230V outlets distribute AC power to connected equipment; Compatible with Eaton Tripp Lite power cords.
- Digital ammeter for on-site load monitoring helps prevent power overloads
- 1.8 m cord with NEMA L6-30P single-phase input connects to AC power source
- Local Metered PDU installs in 2U of rack space using the included mounting brackets
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332256584 |
| PDU Type | Local Metered |
INPUT
| Input Phase | Single-Phase |
| PDU Input Voltage | 208; 230 |
| Recommended Electrical Service | Single-phase 30A 208/230V service |
| Maximum Input Amps | 24 |
| Maximum Input Amps Details | Agency de-rated to 24A continuous |
| PDU Plug Type | NEMA L6-30P |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Output Capacity Details | 5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacle Details | Compatible with Eaton Tripp Lite Power Cords |
| Output Receptacles | (16) C13; (2) C19 |
| Output Nominal Voltage | 208/230V |
| Overload Protection | Two 20A breakers protect 9 outlets each |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Set of 2 digital meters continuously report output current for breakered load banks 1 & 2 (Bank 1: upper row of 9 outlets / Bank 2: lower row of 9 outlets) |
PHYSICAL
| Material of Construction | Metal |
| Rack Height | 2U |
| Form Factors Supported | 2U rackmount; mounting accessories included |
| Minimum Required Rack Depth (inches) | 16 |
| PDU Form Factor | Horizontal (2U) |
| Shipping Dimensions (hwd / in.) | 7.80 x 16.70 x 19.80 |
| Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 12.500 |
| Unit Weight (lbs.) | 13.7 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
| Relative Humidity | 5% to 95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
| Grounding | Grounding lug |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico); UL 62368-1 |
| Product Compliance | RoHS; FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
| WEXT2D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
| WEXT3D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images