Part Number: PDU3MV6L2130A TAA
- Local Metered 8.6kW 3 Phase 208V PDU; 70 in. / 178cm 0U vertical rackmount
- Reports voltage and load per-phase via set of 3 digital current displays
- NEMA L21-30P (3P+N+E) 208V 3 phase input, 6 ft. (1.83 m) line cord
- 45 208V outlets (36 C13, 9 C19) with included plug-lock cord retention sleeves
- Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliability
- Toolless button-mount installation, TAA Compliant
- 2-year limited warranty
Features
- 8.6kW 3 phase 208V Local Metered Power Distribution Unit / rack PDU (rPDU)
- Set of 3 built-in current meters continuously report load current in amps for all 3 output phases
- Attached NEMA L21-30P (3P+N+E) 208V 3 phase input plug with 6 ft. / 1.8m cord
- 0U, 70 in. / 178cm vertical form factor supports installation in 2 or 4 post equipment racks
- 45 total 208V outlets (36 C13, 9 C19) arranged in three breakered single phase output load banks
- Included cord retention sleeves keep vital network equipment plugged in and continuously powered
- Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included)
- TAA Compliant
Specifications
OVERVIEW
| UPC Code | 037332182746 |
| PDU Type | Local Metered |
INPUT
| Input Phase | 3-Phase |
| PDU Input Voltage | 208 |
| Recommended Electrical Service | Three-phase 30A 208V service |
| Maximum Input Amps | 24 |
| Maximum Input Amps Details | Agency de-rated to 24A continuous |
| PDU Plug Type | NEMA L21-30P |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Output Capacity Details | 8.6kW (208V) total capacity; 13.9A max per output phase (L1-L2, L2-L3, L3-L1), 12A max per C13 outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacle Details | Compatible with Eaton Tripp Lite Power Cords |
| Output Receptacles | (36) C13; (9) C19 |
| Output Nominal Voltage | 208V |
| Overload Protection | Three 20A double-pole circuit breakers (1 per output phase) |
USER INTERFACE, ALERTS & CONTROLS
| Reported Load Segments | Supports local monitoring of current for each output phase (13.8A balanced max per output load bank L1-L2, L2-L3 and L3-L1); Outlets are color coded and labeled for phase and load bank identification; L1-L2 feeds black outlets; L2-L3 feeds dark-gray outlets; L3-L1 feeds light-gray outlets |
| Front Panel LCD Display | Set of 3 digital current meters report output current per phase |
PHYSICAL
| Material of Construction | Metal |
| Rack Height | 0U |
| Form Factors Supported | Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks |
| PDU Form Factor | Vertical (0U) |
| Shipping Dimensions (hwd / in.) | 7.09 x 9.65 x 75.87 |
| Shipping Weight (lbs.) | 22.72 |
| Unit Dimensions (hwd / in.) | 70.000 x 2.200 x 2.650 |
| Unit Weight (lbs.) | 13.50 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
| Relative Humidity | 5% to 95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
| Product Certifications | RETIE (Colombia); NOM (Mexico); UL 62368-1 |
| Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P005-002 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black | |
| P005-006 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
| P005-010 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black | |
| P032-007 | C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black | |
| P036-002 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black | |
| P036-006 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black | |
| P047-002 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black | |
| P047-004 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black | |
| P047-006 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
| P047-010 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
| WEXT2F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
| WEXT3F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images