Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Managed PDU with enhanced cybersecurity is ideal for data center managers seeking to streamline PDU procurement and management.

  • Embedded Gigabit Network Module offers market-leading cybersecurity
  • 24 outlets include 12 C13 and 12 flexible C39, which accepts C14 and C20 plugs
  • Compatible with Eaton Tripp Lite P-Lock Power Cords to simplify deployment and enhance reliability
  • Power metering, monitoring and switching available at the outlet level
  • Toolless mounting buttons allow 0U vertical installation in your rack
  • 3-year limited warranty

Features

Three-Phase Managed PDU Ideal for Data Center Managers with Large-Scale Distributed IT
The EVMA1530A Rack PDU G4 is ideal for streamlining PDU procurement and deployment within a rack in an enterprise data center, colocation data center or distributed IT infrastructure. Equipped to meet even the most diverse data center rack power needs, the EVMA1530A delivers versatile, enterprise-quality power distribution.

Market-Leading Cybersecurity Ensures Your Data Is Kept Safe
Chain-of-trust encryption, a user-configurable firewall and secure firmware boot capability prevent the EVMA1530A PDU from being a cyberattack vulnerability point on a network. An embedded, hot-swappable Gigabit Network Module (GNM) offers enhanced management and cybersecurity, including zero-trust architecture and zero-touch provisioning. The EVMA1530A is compatible with select Eaton Brightlayer Data Centers suite software solutions that enable extensive automation to shorten response times to power issues and ensure timely updates for stronger cybersecurity. 

Remote Management Saves Time and Money
Remote PDU management reduces or eliminates costly on-site visits by sending automated alerts about power issues and remotely rebooting a PDU or individual outlets. This improves response time and frees up resources for other tasks, which is especially critical in edge of network and distributed IT installations.

24 Outlets Give You Plenty of Power Options
The EVMA1530A features 12 C13 outlets, which accept C14 connectors, and 12 high-retention C39 combo outlets, which accept both C14 and C20 connectors, adding flexibility to deployments and reducing the quantity of PDUs you will need to purchase and install.

Outlet-Level Control Boosts Performance and Efficiency
All 24 outlets provide metering, monitoring and switching for granular power data and precision control of power delivery. The outlets are evenly distributed into color-coded load banks, each with its own circuit breaker, to improve load balancing and organize connections in a crowded rack.

Convenient Box-to-Rack Installation
This EVMA1530A rack PDU (rPDU) features toolless mounting buttons that allow front- or side-facing rack installation, depending on your rack’s layout and your power needs. The 10-foot power cord with L15-30 input connects to a compatible AC source. Low-profile circuit breakers are flush with the lightweight aluminum chassis, and the narrow two-inch width saves space within the rack for revenue-generating equipment. You can cascade up to 40 EVMA1530A models with each model maintaining its own individual IP address from a single network connection point.

Package Includes

EVMA1530A 3-Phase Managed Rack PDU G4

RoHS compliant

Specifications

OVERVIEW
UPC Code786689801496
PDU TypeManaged
INPUT
Input Phase3-Phase
PDU Input Voltage208V
Nominal Input Voltage(s) Supported208V AC
Recommended Electrical ServiceThree-phase 120/208V service
Maximum Input Amps30
Input Connection TypeNEMA L15-30P
PDU Plug TypeNEMA L15-30P
Voltage Compatibility (VAC)208; 3-Phase
Input Cord DetailsNEMA L15-30P
Input Cord Length (ft.)10
OUTPUT
Output Capacity (kVA)8.6
Output Capacity (Watts)8600
Output Capacity (kW)8.6
Output Capacity Details8.6kW (208V) total capacity; 30A max per output phase
Frequency Compatibility50 / 60 Hz
Output Receptacle DetailsC39 Compatible with P-Lock Power Cords
Output Circuit Breakers(3) low-profile circuit breakers. 20A (US). One circuit breaker per two outlet banks.
Nominal Output Voltage(s) Supported208V
Output Receptacles(12) C13; (12) C39
Overload Protection(3) 2-pole 20A circuit breakers
CONNECTIONS
Ethernet InterfaceYes
Serial InterfaceYes
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsCascade up to 40 PDUs
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy.
LED IndicatorsGreen = outlet is on Red = PDU has power but outlet is off
Current Measurement Accuracy (Amps)+/-1%
Voltage Measurement Accuracy (Volts)+/-1%
Power Measurement Accuracy (Watts)+/-1%
PHYSICAL
Material of ConstructionAluminum
Rack Height  0U
Form Factors SupportedVertical
Housing ColorBlack
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)75.00 x 7.72 x 5.40
Shipping Weight (lbs.)18.60
Unit Dimensions (hwd / in.)68.100 x 2.000 x 2.080
Unit Weight (lbs.)12.4
Mounting DetailsFactory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU.
ENVIRONMENTAL
Operating Temperature Range32° to 140°F (0° to 60°C)
Storage Temperature Range-13° to 149°F (-25° to 65°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
Storage Elevation (ft.)0-50000 ft. (0-15240 m)
COMMUNICATIONS
Network Monitoring Port  Serial/Ethernet ports for environmental monitoring and daisy-chain connections
SNMP CompatibilityYes
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
Network Speed Details10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
Network Management Card DescriptionEaton Gigabit Network Module G4
FEATURES & SPECIFICATIONS
High Availability PDU Features  Advanced cybersecurity
STANDARDS & COMPLIANCE
Product CertificationsICES (Canada); UL 62368-1; cTUVus
Product ComplianceFCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

Accessories

USB Adapters

  Model Number Description
USB-C to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.8 m) U209-006-RJ45XC U209-006-RJ45XC USB-C to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.8 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.