Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Product Status Discontinued on 7/16/2025

Features

24 cm Power Strip Delivers Electricity to 3 Devices at the Same Time
Compatible with standard electrical equipment, this Protect It!® power strip features three French Type E outlets and a durable white plastic housing. It is ideal for powering almost anything with a compatible plug, including computers and mobile devices to appliances and power tools.
Designed to Give You Flexibility in Placing the Power Strip Where It’s Most Needed
The power strip features a space-saving right-angle Type E plug that helps you connect to a wall outlet located behind furniture that is placed flush against the wall. The plug is attached to a 1.5-meter power cord, which gives you more choices in placing the power strip away from the connected AC outlet.
Vertical or Horizontal Mounting for Desks and Workbenches
Keyhole-shaped mounting slots on the back of the power strip allow you to permanently install it on any flat surface, including walls, with user-supplied hardware.
Premium Safety Features Designed for Protecting Your Valuable Equipment
The PS3F15 features an on/off switch that provides one-touch control over all connected devices. In the event of an overload, a 16-amp circuit breaker immediately shuts down the power strip to prevent equipment damage.

Package Includes

  • PS3F15 3-Outlet Power Strip, French Type E Outlets, White
RoHS compliant

Specifications

OVERVIEW
UPC Code037332251541
INPUT
Nominal Input Voltage(s) Supported230V AC
Recommended Electrical Service230V (220-250V)
Voltage Compatibility (VAC)220-250
Input Plug TypeFrench
Input Cord Length (ft.)4.9
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(3) French/Belgian
Circuit Breaker (amps)13
Overload ProtectionCombo power switch and circuit breaker
Outlet OrientationRight-angled
Right-Angle OutletsYes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo position power switch
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
ColorWhite
Material of ConstructionPlastic
Power Cord ColorWhite
Housing ColorWhite
Mounting Holes or SlotsYes
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)9.60 x 2.90 x 2.00
Shipping Weight (lbs.)0.75
Unit Dimensions (hwd / in.)9.600 x 2.800 x 1.900
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.