Part Number: PDU3EVNR6H50A TAA
- Advanced remote capabilities include outlet-level current monitoring in real time
- 6 C13 and 12 C19 208V outlets distribute AC power to connected equipment; Compatible with Eaton Tripp Lite power cords.
- Pre-installed GbE-capable WEBCARDLX with latest version of PADM20 for enhanced remote management
- Color touchscreen LCD provides current levels, environmental data and network info
- Installs in 0U of rack space in standard 19 in. racks using included mounting hardware
- 2-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332242259 |
| PDU Type | Monitored |
INPUT
| Input Phase | 3-Phase |
| PDU Input Voltage | 208 |
| Recommended Electrical Service | Three-phase 50A 208V service |
| Maximum Input Amps | 40 |
| Maximum Input Amps Details | Agency de-rated to 45A continuous |
| PDU Plug Type | (1) HUBBELL CS8365C 50A |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Output Capacity Details | 14.4kW (208V) total capacity; 23A max per output phase (L1-L2, L2-L3, L3-L1); 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacle Details | Compatible with Eaton Tripp Lite Power Cords |
| Output Receptacles | (6) C13; (12) C19 |
| Output Nominal Voltage | 208V |
| Overload Protection | Six 20A circuit breakers, one per output load bank |
USER INTERFACE, ALERTS & CONTROLS
| Reported Load Segments | Reports input current per phase (L1, L2, L3) and output current for each breakered load bank (23A combined max per banks B1+B4, B2+B5, B3+B6); 20A Max per banks B1-B6); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black outlets (B1 & B4); L2-L3 feeds dark-gray outlets (B2 & B5); L3-L1 feeds light-gray outlets (B3 & B6) |
| Front Panel LCD Display | Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), OUTLET DATA (Amperage, Wattage per outlet), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device) |
| Switches | LX Platform Interface: Recessed reset switch for interface reboot and factory reset |
| LED Indicators | One LED for each output receptacle offers power availability information: GREEN (Power ON, load bank capacity <80%), YELLOW (Power ON, load bank capacity >80%), RED (Undervoltage), RED FLASHING (Power OFF/breaker trip), LED OFF (Power OFF); Networt Interface LEDs report Network Activity (Green, Flashes for network activity), Link/Network Speed (Yellow, On steady for any speed). |
| Current Measurement Accuracy (Amps) | +/-1% |
| Voltage Measurement Accuracy (Volts) | +/-1% |
| Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
| Material of Construction | Metal |
| Rack Height | 0U |
| Form Factors Supported | Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks |
| PDU Form Factor | Vertical (0U) |
| Shipping Dimensions (hwd / in.) | 6.89 x 9.65 x 75.87 |
| Unit Dimensions (hwd / in.) | 70.000 x 2.170 x 2.860 |
| Unit Weight (lbs.) | 14.13 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 140°F (-30° to 60°C) |
| Relative Humidity | 5% to 95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
| PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
| Communications Cable | USB B-to-USB A Configuration/Console Access cable |
| Network Monitoring Port | RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access) |
| SNMP Compatibility | SNMP V1, V2c, V3 |
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
| Communications Interface | Pre-installed network card; RS-232; USB |
FEATURES & SPECIFICATIONS
| High Availability PDU Features | Remote Network Notifications |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
| Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Environmental Sensors
| Model Number | Description | |
|---|---|---|
| E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature, TAA | |
| E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA | |
| E2SLD | EnviroSense2 (E2) Water Leak Detection Sensor, TAA | |
| ENVIROSENSE | EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs, TAA |
Accessories
| Model Number | Description | |
|---|---|---|
| PLC13BK | Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack | |
| PLC13BL | Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack | |
| PLC13RD | Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack | |
| PLC19BK | Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack | |
| PLC19BL | Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack | |
| PLC19RD | Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack | |
| SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1L | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
| WEXT2L | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Inverters |
| WEXT3L | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Inverters |
Documents & Downloads
Documentation
- PowerAlert Device Manager (PADM) 20.0.0
- PowerAlert Device Manager (PADM) 20.0.0 Command Line Interface
- User's Guide for LX Platform Devices (English)
- Owner's Manual for 3-Phase Switched 0U Power Distribution Units (Multi-language)
- PowerAlert Device Manager (PADM) 20.0.0 Command Line Interface User's Guide (English)
- Product Datasheet
Useful Web Pages
Product Videos
- PADM20 High-Level Overview
https://tripplite.eaton.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images