Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Basic UPDU accommodates both single- and 3-phase power in 208V and 415/240V environments when paired with a removable input cable.

  • Universal power input accommodates 5kVA single-phase to 23kVA 3-phase power
  • Provides branch circuit protection for all connected equipment in your rack
  • 42 outlets include 24 C13 and 18 flexible C39, which accepts C14 and C20 plugs, compatible with Eaton Tripp Lite P-Lock Power Cords
  • Toolless mounting buttons allow 0U vertical installation in your 42U or higher rack
  • 3-year limited warranty

Features

17 Removable Power Cables with 15 Different Plugs Support Universal Input
This universal input PDU (UPDU) G4 is designed to meet your most diverse rack-power needs. Equipped with 42 outlets, the EVBAGU23X-E accommodates power needs ranging from 5kVA single-phase to 23kVA three-phase. Pair the UPDU with any one of 17 removable power cables with 15 different plug options (all sold separately). This UPDU alleviates the cost and complexity of mixing and matching different PDUs for different installations. It also ensures you won’t outgrow your PDU as your power needs evolve.

42 Outlets Give You Plenty of Power Options
The EVBAGU23X-E features 24 C13 outlets, which accept C14 connectors, and 18 high-retention C39 combo outlets, which accept both C14 and C20 connectors, adding flexibility to deployments and reducing the quantity of PDUs you will need to purchase and install.

Convenient Box-to-Rack Installation
This UPDU G4 features toolless mounting buttons that allow front- or side-facing rack installation, depending on your rack’s layout and your power needs. Choose from a collection of 17 interchangeable AC input cables and 15 plug options (all power cables sold separately) that support a wide variety of voltages and capacities. Low-profile circuit breakers are flush with the lightweight aluminum chassis, and its narrow two-inch width saves space within the rack for revenue-generating equipment.

Package Includes

EVBAGU23X-E Universal-Input Basic Rack PDU G4

RoHS compliant

Specifications

OVERVIEW
UPC Code786689812812
PDU TypeBasic
INPUT
Input Phase3-Phase; Single-Phase
PDU Input Voltage208-240V, 415/240V, 208/120V
Nominal Input Voltage Description1P: 100-240V~, 16-63A 3P DELTA: 100-240V~, 16-55A 3P WYE: 100-240 / 173-415V~, 16-32A 50/60Hz
Maximum Input Amps63
Input Connection TypeUniversal Input
PDU Plug TypeHardwire
Voltage Compatibility (VAC)1-Phase; 100; 110; 120; 200; 208; 230; 240; 3-Phase; 415
Input Cord DetailsUniversal input connector. Available 12 detachable power cords with 12 different plugs; all cords are 10 ft. long with locking connectors. Cordsets are sold and shipped separately.
Input Cord Length (ft.)0
OUTPUT
Output Capacity (kVA)23
Output Capacity (Watts)23000
Output Capacity (kW)23
Output Capacity DetailsPower rating is based on the input cordset used. Cord options available for 5kVA-23kVA, 1-phase or 3-phase
Frequency Compatibility50 / 60 Hz
Output Receptacle DetailsC39 Compatible with P-Lock Power Cords
Output Circuit Breakers(6) low-profile circuit breakers. 16A (Europe)/20A (US). One circuit breaker per outlet bank.
Nominal Output Voltage(s) Supported200V; 208V; 230V; 240V
Output Receptacles(24) C13; (18) C39
Overload Protection(6) 2-pole 20A circuit breakers
CONNECTIONS
Daisy-chainable / CascadableNo
PHYSICAL
Material of ConstructionAluminum
Rack Height  0U
Form Factors SupportedVertical
Housing ColorBlack
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)75.00 x 7.72 x 5.40
Shipping Weight (lbs.)15.43
Unit Dimensions (hwd / in.)64.400 x 2.090 x 2.050
Unit Weight (lbs.)13.7
Mounting DetailsFactory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU.
ENVIRONMENTAL
Operating Temperature Range32° to 140°F (0° to 60°C)
Storage Temperature Range-13° to 149°F (-25° to 65°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
Storage Elevation (ft.)0-50000 ft. (0-15240 m)
STANDARDS & COMPLIANCE
Product CertificationsICES (Canada); UL 62368-1; cTUVus
Product ComplianceCE (Europe); FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

Accessories

Environmental Sensors

  Model Number Description
Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions EMPDT1H1C2 EMPDT1H1C2 Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.