Part Number: EN1511N4LATCH
- Designed for Cisco WAPs, but accommodates equipment from most vendors
- NEMA 4 rating ensures protection against water, dust, rain, sleet, snow and ice
- Rugged polycarbonate cover with hasp accepts optional padlock for extra security
- Transparent to wireless signals, ensuring an optimum Wi-Fi signal in all directions
- Comes fully assembled and ready for wall- or ceiling-mounting using included hardware
- 5-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332217844 |
| Rack Type | Enclosure |
PHYSICAL
| Color | White |
| Material of Construction | UL 94 V-1 Classified PC Plastic |
| Rack Height | 0U |
| Maximum Device Depth (in.) | 3.8 |
| Shipping Dimensions (hwd / in.) | 6.12 x 13.50 x 16.75 |
| Unit Dimensions (hwd / in.) | 15.000 x 11.000 x 4.000 |
| Unit Dimensions (in.) | 15.1 x 11.2 |
| Unit Weight (lbs.) | 6.3 |
| Interior Dimensions (hwd / in.) | 14.65 x 10.71 x 3.34 |
| Interior Dimensions (hwd / mm) | 372.2 x 272.2 x 84.9 |
STANDARDS & COMPLIANCE
| Product Compliance | NEMA 4; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images