Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Product Status Current Model Number: EN1511N4LATCH

Eaton Wireless Access Point Enclosure with Hasp - NEMA 4, Surface-Mount, PC Construction, 15 x 11 in.

Warranty

Your product is still covered under warranty if it was purchased after 12/16/2020.

5-year limited warranty

Create a Support Ticket

Create a Support Ticket

Register your product

Register your EN1511N4LATCH

Owner's manuals

Purchase a replacement

Check Prices

Go to Product Page

Need Help?
Contact Us

Product Warranty

Product Warranty Period (Worldwide)

5-YEAR LIMITED WARRANTY

Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 5 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.

Product Registration

Register your EN1511N4LATCH

Questions & Answers

Parts & Accessories

Wireless Networking

  Model Number Description
Wireless Access Point Enclosure with Lock - Surface-Mount, ABS Construction, 11 x 11 in. EN1111 EN1111 Wireless Access Point Enclosure with Lock - Surface-Mount, ABS Construction, 11 x 11 in.
Wireless Access Point Enclosure with Lock - Surface-Mount, Plastic Construction, 18 x 12 in. EN1812 EN1812 Wireless Access Point Enclosure with Lock - Surface-Mount, Plastic Construction, 18 x 12 in.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.