Part Number: SUPER7BTAA TAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SUPER7BTAA is available on the model support page
Overview
Tripp Lite's Super7BTAA is compliant with the Federal Trade Agreement Act (TAA) for GSA schedule purchases. The SUPER7B Surge Suppressor from Tripp Lite has 7 outlets, a 7-ft. (2.13 m) cord with a space-saving right-angle plug, and diagnostic LEDs. The unit has a surge suppression rating of 2450 joules to handle the strongest surges. $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).
Features
- Compliant with the Federal Trade Agreement Act (TAA) for GSA Schedule purchases
- 7 outlets
- 7-ft. (2.13 m) cord with space-saving right-angle plug
- Surge suppression rating: 2450 joules
- Child Safety Covers
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- EMI/RFI noise filtering
- $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
- Diagnostic LEDs indicate protection present & ground present
- Keyhole supports for wall mounting
Specifications
OVERVIEW
| UPC Code | 037332183422 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input Cord Gauge Type | 14 gauge; SJT |
| Input Cord Gauge (AWG) | 14 |
| Voltage Compatibility (VAC) | 120 |
| Maximum Surge Amps | 144000 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Details | SJT |
| Input Cord Length (ft.) | 7 |
| Right-Angle Plug | Yes |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (7) 5-15R |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | (3) Yes |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Switches | Two position on/off power switch |
| Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 2450 |
| AC Suppression Response Time | < 1 ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| UL1449 Let Through Rating | 400 L-G, 400 L-N, 400 N-G |
| EMI / RFI Filtering | Up to 20 dB |
| Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Plastic |
| Power Cord Color | Black |
| Housing Color | Black |
| Mounting Holes or Slots | Yes |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 0.00 x 0.00 x 0.00 |
| Shipping Weight (lbs.) | 0.00 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Weight (lbs.) | 1.2 |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL 1363; UL 1449; CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $75,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images