Part Number: PDUMH20NET2LX TAA
1.9kW 1U PDU distributes, monitors and manages AC power in an IT environment. Built-in Java-free network interface helps you remotely monitor load levels to prevent overloads that cause downtime.
- 1.9kW 120V single-phase switched 1U PDU
- 8 individually controllable NEMA 5-15/20R outlets
- Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
- Digital ammeter for on-site load monitoring in real time
- NEMA L5-20P input with 12-ft. (3.66 m) AC power cord and 5-20P adapter
- 2-year limited warranty
Overview
The PDUMH20NET2LX 1.9kW Single-Phase Switched PDU provides advanced network control and remote power monitoring with the ability to turn on, turn off, reboot or lock out power to each outlet. By reducing the frequency of on-site visits, these advanced remote capabilities can save you money and reduce downtime.
The 1U PDU features eight switched NEMA 5-15/20R outlets with an included cord retention bracket to prevent cables from becoming accidentally disconnected. A 12-ft. (3.66 m) cord with NEMA L5-20P plug and 5-20P plug adapter connects the PDU to a compatible AC power source, generator or protected UPS.
The built-in Java-free HTML5-based LX Platform network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP.
A digital ammeter allows you to monitor the total load in real time to ensure it remains well below maximum capacity with no danger of overload. The single-phase PDU installs in 1U of space in EIA-standard 19-inch racks. You can also mount it vertically in 0U of rack space or on a wall or under a counter with the included brackets and user-supplied screws.
Features
- 1.9kW 120V switched rack PDU (rPDU) with single-phase input
- Recommended for network applications requiring individual outlet control, load shedding and remote monitoring of critical network components
- NEMA L5-20P plug with 12-ft. (3.66 m) cord and 5-20P plug adapter connects to compatible AC power source
- Firmware upgrades support future product enhancements
- Digital ammeter reports total PDU load in real time
- Individual outlets can be remotely controlled to power up, power down, reboot or lock out devices
- Cord retention bracket prevents cables from becoming accidentally disconnected
- Individual LEDs indicate which outlets are live
- Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
- PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
- IP-based Auto Probe detects lost connectivity and restores service autonomously
- Supports IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP
- Supports automatic and manual assignment of IP address
- Tiered access allows administrator and guest to log in via web browser
- Immediate alert notifications via email or SNMP traps
- Supports user-specified alarm notification thresholds
- Real-time clock backup maintains day/date even if PDU is unpowered
- Included rack-mounting brackets compatible with front- or rear-facing installation
- Compatible with 1U horizontal, 0U vertical, wall and under-counter mounting with included brackets and user-supplied screws
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332203281 |
| PDU Type | Switched |
INPUT
| Input Phase | Single-Phase |
| PDU Input Voltage | 120 |
| Recommended Electrical Service | Single-phase 20A 120V service |
| Maximum Input Amps | 16 |
| Maximum Input Amps Details | Agency de-rated to 16A continuous |
| PDU Plug Type | NEMA 5-20P; NEMA L5-20P |
| Input Cord Length (ft.) | 12 |
OUTPUT
| Output Capacity Details | 1.92kW (120V) / 16A total capacity; 16A max per outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacles | (8) 5-15/20R |
| Output Nominal Voltage | 120V |
| Customized Load Management Receptacles | 8 individually switched output receptacles |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Digital display reports total PDU output current in amps |
| Switches | Recessed reset button for rebooting SNMP management card without affecting AC output to connected equipment |
| LED Indicators | 8 LEDs display power on-off status for each output receptacle. Ethernet Link and Status LED's for network activity. System status LED for monitoring system operation. |
PHYSICAL
| Material of Construction | Metal |
| Rack Height | 1U |
| Form Factors Supported | 1U rackmount |
| Minimum Required Rack Depth (inches) | 9.3 |
| PDU Form Factor | Horizontal (1U) |
| Shipping Dimensions (hwd / in.) | 0.00 x 0.00 x 0.00 |
| Shipping Weight (lbs.) | 0.00 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Weight (lbs.) | 5.99 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
| Relative Humidity | 5% to 95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
| PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
| Communications Cable | RJ45-to-DB9 configuration/console Access cable |
| SNMP Compatibility | Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems |
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
| Grounding | Rear panel grounding lug |
| High Availability PDU Features | Auto Probe Monitoring and Reboot (included); Auto Load Shedding |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
| Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Environmental Sensors
| Model Number | Description | |
|---|---|---|
| E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature, TAA | |
| E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA | |
| E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs, TAA |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1E | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
| WEXT2E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
| WEXT3E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - PowerAlert® Device Manager v20 for Switched or Monitored PDUs
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-switched-or-monitored-pdus/866782
Product Images