Product Status Current Model Number: U329-000
USB-C to USB-A Adapter (F/M), USB 3.2 Gen 1 (5 Gbps)
Warranty
Your product is still covered under warranty if it was purchased after 6/13/2022.
Create a Support Ticket
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
3-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
USB Cables
Model Number | Description | |
---|---|---|
U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U360-004-SLIM | 4-Port Ultra-Slim Portable USB 3.x (5Gbps) Hub | |
U360-007 | 7-Port USB 3.x (5Gbps) Hub with 1.5A Charging | |
U444-06N-DGU-C | USB-C Multiport Adapter, DVI, USB 3.x (5Gbps) Hub Port, Gbe and PD Charging, White | |
U444-06N-DU-C | USB-C to DVI Adapter with USB 3.x (5Gbps) Hub Port and PD Charging, White | |
U444-06N-H4GU-C | USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, GbE, 60W PD Charging, HDCP, White |