Product Status Current Model Number: A240-002-16P
2-Conductor Bulk Speaker Wire, Plenum and Riser Rated, 16 AWG, 250 ft. (76.2 m)
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
Register your A240-002-16PQuestions & Answers
Parts & Accessories
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
P130-000-COMP | HDMI to RCA Composite Video Adapter with Audio (F/3xF) |
Video Adapters
Model Number | Description | |
---|---|---|
P130-000-AUDIO | 4K HDMI Audio De-Embedder/Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 5.1 Channel, HDCP, 4K 30Hz | |
P130-000-AUDIO2 | 4K HDMI Audio De-Embedder/Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 5.1 Channel, HDCP 2.2, 4K 60 Hz | |
P130-06N-AUDIO | 4K HDMI Audio De-Embedder/Extractor with TOSLINK and 3.5 mm Stereo Output, 5.1 Channel, HDCP, 4K 30Hz, 6-in. (15.24 cm) |