Part Number: RBC36-SLT

- Certified premium battery cartridge
- Pre-assembled and wired battery kit offers simple installation
- Rugged leak-proof construction
- Maintenance free
- Wide operating temperature range
- 18-month limited warranty
Overview
Premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original specifications, and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. See the UPS replacement battery web page to confirm compatibility and quantity required.
Compatible with SMART1500, SMART1500SLT, SMX1500SLT (versions with pre-assembled three-battery cartridges only; see compatibility listing for non-assembled battery versions)
Specifications
OVERVIEW
UPC Code | 037332127136 |
BATTERY
DC System Voltage (VDC) | 36 |
Included Battery Set | Contains (3) 12V 9AH sealed lead acid batteries |
Typical Battery Lifespan | 3-5 years, depending on UPS operating conditions |
PHYSICAL
Shipping Dimensions (hwd / in.) | 4.60 x 6.50 x 11.40 |
Shipping Weight (lbs.) | 19.30 |
Unit Dimensions (hwd / in.) | 4.000 x 6.000 x 7.500 |
Unit Weight (lbs.) | 18.8 |
ENVIRONMENTAL
Relative Humidity | 0-95% NON-CONDENSING |
Operating Elevation | 0-10000 ft. (0-3000 m) |
Storage Elevation (ft.) | 0-50,000 FEET |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
SMART1200XLHG | SmartPro 120V 1kVA 750W Medical-Grade Line-Interactive Tower UPS, 4 Outlets, Full Isolation, Expandable Runtime | |
SMART1500 | SmartPro 120V 1.5kVA 980W Line-Interactive UPS, Tower, USB, DB9, 6 Outlets |
Documents & Downloads
Documentation
Useful Web Pages
Product Images