Part Number: P222-010
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- For AT and PS/2 keyboards
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Extend the length of the cable on any PS/2 device, such as a mouse or keyboard, by using this PS/2 extension cable. MiniDIN6 male to MiniDIN6 female. Superior molded cables with foil-shielding for maximum EMI/RFI protection.
Features
- Superior molded cables with foil-shielding for maximum EMI/RFI protection.
- For PS/2 keyboards and mice
- MiniDIN6 (male) to MiniDIN6 (female)
System Requirements
- PS/2 device or cable with MiniDin6 Male connector
Package Includes
- 10-ft. (3.05 m) PS/2 Keyboard/Mouse Extension MiniDIN6M to MiniDIN6F
Specifications
OVERVIEW
| UPC Code | 037332011916 |
| Technology | PS/2 |
CONNECTIONS
| Side A - Connector 1 | MINI DIN-6 (MALE) |
| Side B - Connector 1 | MINI DIN-6 (FEMALE) |
PHYSICAL
| Color | Beige |
| Cable Jacket Color | Beige |
| Cable Length (ft.) | 10 |
| Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
| Shipping Weight (lbs.) | 0.17 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |