Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS Battery Packs

DIN Rail

Phase
  • 3-Phase
  • Single-Phase
Form Factor
  • Rack
  • Rack/Tower
  • Tower
  • DIN Rail 35mm
DC Voltage
  • 12
  • 24
  • 36
  • 48V
  • 48
  • 72
  • 192
  • 96
  • 5V (USB type A), 9V Battery, 12V (CLA Adapter)
  • 24V DC
  • 48V DC
  • +/- 120VDC
  • ±120 VDC
  • 0
  • 360
  • 240
  • 120 per battery string
  • 60 VDC per pack, 120 VDC full string
  • 180
  • 40-57.6
  • 25.6
  • 38.4
  • 12.8
  • ± 120 Vdc
  • +/- 240
  • ± 240 Vdc
  • 18
  • 15
  • 30
  • 348
  • +/- 240VDC
  • 240VDC
  • ±240VDC
  • ±144VDC
  • ±120VDC
  • +/-120V DC
  • +/-240V DC
  • +/- 144VDC
  • BATTERY: 24
  • MPPT PV: 30-115VDC
  • BATTERY: 48. MPPT PV: 120-450
Rack Height
  • 27U
  • 0.5U
  • 0U
  • 1U
  • 2U
  • 3U
  • 4U
  • 5U
  • 6U
  • 7U
  • 8U
  • 9U
  • 10U
  • 12U
  • 13U
  • 14U
  • 15U
  • 16U
  • 18U
  • 21U
  • 22U
  • 24U
  • 25U
  • 26U
  • 30U
  • 33U
  • 34U
  • 36U
  • 38U
  • 40U
  • 42U
  • 44U
  • 45U
  • 47U
  • 48U
  • 50U
  • 51U
  • 52U
  • 55U
  • 58U
loading gif

DIN Rail UPS Systems

DIN rail mounted UPS systems are uninterruptible power supplies designed to be mounted on a DIN rail, a standardized rail system commonly used in industrial control and automation systems. These UPS systems provide backup power to critical loads in the event of a power outage, ensuring smooth and uninterrupted operation. They are compact, rugged and offer protection against power outages, voltage surges, and other power anomalies. If you need help with sizing and product selection, please contact us.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.