Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS Battery Packs

Rack-Mount

Phase
  • 3-Phase
  • Single-Phase
Form Factor
  • Rack
  • Rack/Tower
  • Tower
  • DIN Rail 35mm
DC Voltage
  • 12
  • 24
  • 36
  • 48V
  • 48
  • 72
  • 192
  • 96
  • 5V (USB type A), 9V Battery, 12V (CLA Adapter)
  • 24V DC
  • 48V DC
  • +/- 120VDC
  • ±120 VDC
  • 0
  • 360
  • 240
  • 120 per battery string
  • 60 VDC per pack, 120 VDC full string
  • BATTERY: 24
  • MPPT PV: 30-115VDC
  • BATTERY: 48. MPPT PV: 120-450
  • 180
  • 40-57.6
  • 25.6
  • 38.4
  • 12.8
  • ± 120 Vdc
  • +/- 240
  • ± 240 Vdc
  • 18
  • 15
  • 30
  • 348
  • +/- 240VDC
  • 240VDC
  • ±240VDC
  • ±144VDC
  • ±120VDC
  • +/-120V DC
  • +/-240V DC
  • +/- 144VDC
Rack Height
  • 27U
  • 0.5U
  • 0U
  • 1U
  • 2U
  • 3U
  • 4U
  • 5U
  • 6U
  • 7U
  • 8U
  • 9U
  • 10U
  • 12U
  • 13U
  • 14U
  • 15U
  • 16U
  • 18U
  • 21U
  • 22U
  • 24U
  • 25U
  • 26U
  • 30U
  • 33U
  • 34U
  • 36U
  • 38U
  • 40U
  • 42U
  • 44U
  • 45U
  • 47U
  • 48U
  • 50U
  • 51U
  • 52U
  • 55U
  • 58U
loading gif

Need Help Finding a Rack-Mount UPS Battery Pack?

Tripp Lite offers rack-mount battery backup packs in 2U and 4U models to provide extended runtime when connected to compatible Tripp Lite UPS systems.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.