Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Rack Advisor logo

Showing Compatible Racks for UPS Model Number:

Rack Requirements

  Device Qty Rack Units Min. Depth (in.) Weight (lbs.)
9PX3K3UNP2G2 9PX3K3UNP2G2
9PX G2 3000VA 3000W 200-240V Input 120/240V Output Online Double-Conversion UPS - Hardwired Input/Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower
1 6U 98.3
Add Battery Pack  |   Add Your Own Device

Compatible Racks

  Model Number Rack Units Depth (in.) Weight Capacity (lbs.)
SRN3RG6US 6U 30.0 200
SRN3RG9US 9U 30.0 200
SRN3RG9USDP 9U 34.0 200
SRN4G9USDP 9U 32.0 200
SR12UB 12U 32.5 1000
SR12UBEXPNDKD 12U 36.0 1000
SR12UBFFD 12U 32.5 1000
SRN3RG12UHD 12U 34.0 200
SRN3RG12US 12U 30.0 200
SRN3RG12USDP 12U 34.0 200
SRN3RR12US 12U 30.0 200
SRN3RY12US 12U 30.0 200
SRN4G12UHD 12U 34.0 200
SRN4G12USDP 12U 34.0 200
SRW12UHD 12U 32.5 500
SRW12US33 12U 32.5 250
SRW12US33G 12U 32.5 250
SRX12UBFFD 12U 32.5 1000
SR4POST13 13U 36.0 1000
SR14UBDP 14U 37.0 1000
SR18UB 18U 32.5 1000
SRN3RG18UHD 18U 34.0 200
SRN4G18UHD 18U 34.0 200
SRQ18U 18U 37.0 750
SRW18UHD 18U 32.5 500
SR24UB 24U 32.5 1000
SR24UBFFD 24U 32.5 1000
SRQ24U 24U 37.0 1000
SR25UB 25U 37.0 3500
SR25UBEXP 25U 37.0 3500
SR25UBSP1 25U 37.0 3500
SR4POST25 25U 36.0 1000
ETN-ENC422442S 42U 36.0 3000
ETN-ENC422448S 42U 41.0 3000
ETN-ENC423042S 42U 36.0 3000
ETN-ENC423048S 42U 41.0 3000
SR2000 42U 35.0 2000
SR2400 42U 37.0 2400
SR42BMDEXPNDNR3 42U 31.0 3500
SR42UB 42U 37.0 3500
SR42UB1032 42U 37.0 3500
SR42UBCL 42U 37.0 3500
SR42UBDP 42U 42.0 3500
SR42UBDP48 42U 47.2 3500
SR42UBDPWD 42U 42.0 3500
SR42UBDPWD8 42U 44.0 3500
SR42UBEIS 42U 37.0 3500
SR42UBEVS 42U 35.0 2000
SR42UBEXP 42U 37.0 3500
SR42UBEXPND 42U 37.0 3500
SR42UBEXPNDNR3 42U 37.0 3500
SR42UBG 42U 37.0 3500
SR42UBKD 42U 37.0 3500
SR42UBMD 42U 31.0 3500
SR42UBMDEXP 42U 31.0 3500
SR42UBMDEXPND 42U 31.0 3500
SR42UBSP1 42U 37.0 3500
SR42UBWD 42U 37.0 3500
SR42UBWD8 42U 37.0 3500
SR42UBWDSP1 42U 37.0 3500
SR42UBWDVRT 42U 37.0 3500
SR42UBZ4 42U 37.0 3500
SR42UW 42U 37.0 3000
SR42UWEXP 42U 37.0 3000
SR42UWEXPNDNR3 42U 37.0 3000
SR42UWSP1 42U 37.0 3000
SRQP42UB 42U 37.0 2400
SRX42UB 42U 33.0 3000
SRX42UBDP 42U 41.3 3000
SRX42UBDPEXP 42U 41.3 3000
SRX42UBDPWD 42U 41.3 3500
SRX42UBDPWDEXP 42U 41.3 3000
SRX42UBEXP 42U 33.5 3500
SRX42UBWD 42U 33.5 3000
SRX42UBWDEXP 42U 33.5 3500
ETN-ENC442442S 44U 36.0 3000
ETN-ENC442448S 44U 41.0 3000
ETN-ENC443042S 44U 36.0 3000
ETN-ENC443048S 44U 41.0 3000
SR45UB 45U 37.0 3500
SR45UBDP 45U 42.0 3500
SR45UBDP48 45U 48.0 3500
SR45UBDPWD 45U 42.0 3500
SR45UBEXP 45U 37.0 3500
SR45UBEXPND 45U 37.0 3500
SR45UBEXPNDNR3 45U 37.0 3500
SR45UBMD 45U 31.0 3500
SR45UBMDEXPND 45U 31.0 3500
SR45UBSP1 45U 37.0 3500
SR45UBWD 45U 37.0 3500
SR45UBWDSP1 45U 37.0 3500
SR45UBWDVRT 45U 37.0 3500
SR4POST 45U 36.0 1000
SR4POST1224 45U 36.0 1000
SRH452446W 45U 46.0 5000
SRH452454W 45U 54.0 5000
SRH453242W 45U 41.0 5000
SRH453246W 45U 46.0 5000
SRH453254W 45U 54.0 5000
SRH45UWDP 45U 46.0 5000
SRH45UWDP54 45U 54.0 5000
SRH45UWDP54WD8 45U 54.0 5000
SRH45UWDPWD8 45U 46.0 5000
SRH45UWWD8 45U 41.0 5000
SRX47UB 47U 33.0 3000
SRX47UBDP 47U 41.3 3000
SRX47UBDPEXP 47U 41.3 3000
SRX47UBDPWD 47U 41.3 3000
SRX47UBDPWDEXP 47U 41.3 3000
SRX47UBEXP 47U 33.5 3500
SRX47UBWD 47U 33.5 3000
SRX47UBWDEXP 47U 33.5 3000
ETN-ENC482442S 48U 36.0 3000
ETN-ENC482448S 48U 41.0 3000
ETN-ENC483042S 48U 36.0 3000
ETN-ENC483048S 48U 41.0 3000
SR48UB 48U 37.0 3500
SR48UBCL 48U 37.0 3500
SR48UBDP 48U 42.0 3500
SR48UBDP48 48U 48.0 3500
SR48UBDPWD 48U 42.0 3500
SR48UBDPWD8 48U 46.0 3500
SR48UBEXP 48U 37.0 3500
SR48UBEXPND 48U 37.0 3500
SR48UBEXPNDNR3 48U 37.0 3500
SR48UBSP1 48U 37.0 3500
SR48UBWD 48U 37.0 3500
SR48UBWD8 48U 37.0 3500
SR48UBWDSP1 48U 37.0 3500
SR4POST48HD 48U 35.3 3000
SRH482442W 48U 41.0 5000
SRH482446W 48U 46.0 5000
SRH482454W 48U 54.0 5000
SRH483242W 48U 41.0 5000
SRH483246W 48U 46.0 5000
SRH483254W 48U 54.0 5000
SRH48UW 48U 41.0 5000
SRH48UWDP 48U 46.0 5000
SRH48UWDP54 48U 54.0 5000
SRH48UWDP54WD8 48U 54.0 5000
SRH48UWDPWD8 48U 46.0 5000
SRH48UWWD8 48U 41.0 5000
SR4POST50HD 50U 35.3 3000
SR50UB 50U 37.0 3500
ETN-ENC512442S 51U 36.0 3000
ETN-ENC512448S 51U 41.0 3000
ETN-ENC513042S 51U 36.0 3000
ETN-ENC513048S 51U 41.0 3000
SR4POST52HD 52U 35.3 3000
SR52UB 52U 37.0 3500
SR52UBDP 52U 42.0 3500
SR55UB 55U 37.0 3000
SR4POST58HD 58U 35.3 3000
Additional rack options may be available. Please contact us for help with rack requirements and selection.
Corey Humphreys

QUESTIONS?

We're here to help! Contact us for advice on rack selection and more!

Contact Us

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.