Part Number: SR2400
This Model has been retired and replaced by SR42UB. An Owner's Manual and other information for the SR2400 is available on the model support page
Features
- Ships fully assembled for rapid deployment and rolls into place on heavy-duty pre-installed casters (casters are removable)
- Front and rear sets of equipment mounting rails accommodate all standard 19-inch rackmount equipment and adjust in 1/4" increments. Adjustment is quick and convenient. The easy-view depth index ensures consistent rail placement without requiring time-consuming measurements.
- Toolless mounting brackets allow quick installation of compatible PDUs and vertical cable managers. Each rack can accommodate two vertical PDUs
- Rack Enclosure includes mounting hardware of 50 pieces of M6 cage nuts and 50 pieces of M6 screws
- Tough textured powder coat finish resists conditions found in non-IT environments such as warehouses
- Massive front-to-rear ventilation capacity. 65+% open space in door perforation pattern meets or exceeds server manufacturer requirements
- Maximum usable internal depth of 37 inches/94 cm (front to rear rail)
- Weight ratings of 2400 lbs (1088.6 kgs) stationary and 1600 lbs (725.7 kgs) rolling
- Front door is locking, reversible and removable
- Rear doors are locking and reversible. Split rear door design reduces clearance requirements for service entry allowing the enclosure to be placed closer to a wall
- Locking removable side panels are 'half size' to make them smaller and lighter improving ease of installation and servicing. Two side panels per side (4 panels total). Side panels are keyed alike to the front and rear doors.
- Built in baying tabs allow enclosures to be combined securely in rows. Center-to-center width can be set at 600mm or 24" to match standard data center floor tiles
- Leveling feet extend to allow enclosure to be positioned on uneven floors. Levelers are removable
- Compact design allows the enclosure to roll through standard height commercial doorways
- Convenient grounding system. All components are grounded to the enclosure frame which includes multiple connections for facility ground. Front and rear doors include quick-release ground wires.
- Open bottom for cable access
- Top panel has generous cable access holes. Panel can be removed toollessly in seconds without having to disconnect cables first
- Stabilizing brackets are used for shipment and can be reattached at the bottom of the enclosure frame on the inside or outside of the rack
- Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
- Compatible with airflow optimization and cable management accessories
Specifications
OVERVIEW
| UPC Code | 037332183736 |
| Device Compatibility | Patch Panel; Network Switch; UPS; Server |
| Rack Type | Enclosure |
PHYSICAL
| Color | Black |
| Rack Height | 42U |
| Rack Depth | Standard |
| Factory Preset Rack Depth (in.) | 27.75 |
| Maximum Device Depth (in.) | 37 |
| Minimum Device Depth (in.) | 4 |
| Shipping Dimensions (hwd / in.) | 85.00 x 26.00 x 45.00 |
| Shipping Weight (lbs.) | 328.00 |
| Unit Dimensions (hwd / in.) | 78.500 x 23.630 x 43.000 |
| Unit Weight (lbs.) | 260 |
| Weight Capacity - Rolling (lbs.) | 1600 |
| Weight Capacity - Stationary (lbs.) | 2400 |
| Number of Vertical Mounting Rails | 4 |
FEATURES & SPECIFICATIONS
| Grounding Details | Front and back door frames |
| Built-in Cable Management | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL 60950-1 |
| Product Compliance | RoHS; CE (Europe); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images