Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


B112-002-R

2-Port Manual VGA/SVGA Video Switch (3x HD15F)

More Info
Check Prices
OVERVIEW
Product Type
Switch
Technology
VGA/SVGA
 
VIDEO
Max Supported Video Resolution
1920 x 1080 @ 60Hz
HDR Support
No
 
 
 
 
INPUT
Bus Powered
Yes
Product Length (in.)
4.41
Product Length (ft.)
0.37
 
 
 
 
 
 
 
POWER
Power Consumption (Watts)
0.5
 
 
 
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(2) HD15 (FEMALE)
Side B - Connector 1
HD15 (FEMALE)
Connector Plating
Nickel
Input x Output
2 x 1
 
 
 
 
 
PHYSICAL
Color
Silver
Material of Construction
Aluminum
Rackmountable
No
Unit Dimensions (hwd / in.)
0.940 x 4.400 x 2.700
Unit Packaging Type
Box
Unit Weight (lbs.)
0.33
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 131°F (-10° to 55°C)
Storage Temperature Range
5° to 131°F (-15° to 55°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
1.7 BTU/Hr
 
 
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
No
 
 
 
 
 
FEATURES & SPECIFICATIONS
Port Selection
Pushbutton
Driver Required
No
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
AUDIO
 
USER INTERFACE, ALERTS & CONTROLS
 
B119-002-BDS

2x1 Bi-Directional HDMI Switch - 4K 60 Hz, HDR, HDCP Passthrough

More Info
Check Prices
OVERVIEW
Product Type
Switch
Technology
HDMI
 
VIDEO
Max Supported Video Resolution
3840 x 2160 @60Hz
HDR Support
Yes
Max. Distance (Between any 2 Units)
It is recommended to connect a HDMI 2.1 Cable within 3m distance, anything over this length the signal may be affected.
Max Supported Color Depth
12-bit
3D Video Supported
No
Chroma Sub Sampling
4:2:0; 4:4:4
INPUT
Bus Powered
Yes
 
 
Built-In Cable Length (ft.)
1.64
 
 
 
 
 
 
POWER
 
Power Source Type
Bus
Power Over Cable (PoC) Support
No
 
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
Input x Output
2 x 1; 1 x 2
 
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
PC+ABS
Rackmountable
No
Unit Dimensions (hwd / in.)
0.500 x 1.000 x 22.000
 
Unit Weight (lbs.)
0.139
Unit Dimension Details
Main Switch: 2.16 x 2.16x 0.59 in (55 x55 x 15 (mm)) Built in HDMI cable: 1.6ft (50cm)
 
ENVIRONMENTAL
Operating Temperature Range
14° to 113°F (-10° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10% - 90%, RH, (Non-condensing)
 
 
 
COMMUNICATIONS
EDID Compatible
No
IR Remote Extension Support
No
Signal Range (ft.)
9
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
 
 
FEATURES & SPECIFICATIONS
Port Selection
Pushbutton
Driver Required
No
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
DIN Mountable
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); RoHS; UKCA; WEEE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
AUDIO
Audio Specification
Supports transmission of uncompressed/compressed audio
USER INTERFACE, ALERTS & CONTROLS
 
B119-002-UHD

2-Port HDMI Switch with Remote Control - 4K @ 60 Hz, 4:4:4, HDR, 3D, HDCP 2.2, EDID

More Info
Check Prices
OVERVIEW
Product Type
Switch
Technology
HDMI; IR
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
HDR Support
Yes
 
Max Supported Color Depth
48-bit Deep Color
3D Video Supported
Yes
 
INPUT
Bus Powered
No
Product Length (in.)
2.15
Product Length (ft.)
0.26
 
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
5V / 1A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Consumption (Watts)
1.7
Power Source Type
AC Adapter
 
AC Adapter
Input: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(2) HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
Input x Output
2 x 1
 
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
Steel
Rackmountable
No
Unit Dimensions (hwd / in.)
0.800 x 3.100 x 2.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.24
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
 
BTUs
5.8 BTU/Hr
Operating Humidity Range
10% to 85 % RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
 
 
Consumer Electronics Control (CEC) Supported
Yes
Port Control
Push Buttons
 
FEATURES & SPECIFICATIONS
Port Selection
Pushbutton; Remote Selector
Driver Required
No
 
 
 
 
 
 
HDCP Specification
2.2
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
BS; C-Tick; CB; CE; DOE; FCC; GS; RoHS; UL; cUL
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Specification
7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power), (x2) Green (Connection)
B119-003-UHD-MN

3-Port HDMI Mini Switch with Remote Control - 4K (HDMI F/3xF), 3D, HDCP 1.4, EDID

More Info
Check Prices
OVERVIEW
Product Type
Switch
Technology
HDMI; IR
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
HDR Support
Yes
 
Max Supported Color Depth
48-bit Deep Color
3D Video Supported
Yes
 
INPUT
Bus Powered
Yes
 
 
 
 
 
 
 
 
 
POWER
Power Consumption (Watts)
1
Power Source Type
USB
 
 
 
 
 
CONNECTIONS
Number of Ports
3
Side A - Connector 1
(3) HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
Input x Output
3 x 1
 
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
ABS
Rackmountable
No
Unit Dimensions (hwd / in.)
0.700 x 3.200 x 2.300
Unit Packaging Type
Box
Unit Weight (lbs.)
0.12
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
 
BTUs
3.4 BTU/Hr
Operating Humidity Range
10% to 85 % RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
IR Remote Extension Support
Yes
 
 
Consumer Electronics Control (CEC) Supported
Yes
 
 
FEATURES & SPECIFICATIONS
Port Selection
Pushbutton
Driver Required
No
 
 
 
 
 
 
HDCP Specification
1.4
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Specification
7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (1, 2, 3)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.