Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

PDU power cord with 8-pin universal plug connects your Eaton universal input PDU (UPDU) to a compatible AC outlet.

  • Delivers 17.3kVA 3-phase power to Eaton's universal input PDU (UPDU)
  • 10 ft. length allows flexibility in placing PDU in relationship to AC outlet
  • 3-year limited warranty

Features

Detachable Power Cord Supports Universal Input PDU
This detachable power cord is designed for North American 208/120V WYE 3-phase use. Its 8-pin universal connector mates with an Eaton universal input PDU (UPDU) to meet your diverse rack-power needs. The 10-foot (3.1-meter) length with 560P9W input plug allows you convenient flexibility in placing the UPDU with respect to the AC outlet.

System Requirements

Pairs with Eaton’s universal input PDU (UPDU)

Package Includes

CBL366-10 Power Cord, 17300VA 3-Phase, 10 ft. (3.05 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code786689802073
Device CompatibilityPDU
Country/RegionNorth America
INPUT
Input Phase3-Phase
Maximum Input Amps60
Voltage Compatibility (VAC)208/120V WYE
CONNECTIONS
Side A - Connector 18-Pin Souriau UTG
Side B - Connector 1560P9W
PHYSICAL
Plug ColorBlue
Cable Jacket ColorBlack
Connector ColorBlack
Power Cord Jacket TypeW
Cable Outer Diameter (OD)28mm
Number of Conductors4
Wire Gauge (AWG)6
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)9.00 x 17.00 x 17.00
Shipping Weight (lbs.)12.00
Unit Dimensions (hwd / in.)4.000 x 11.250 x 10.750
ENVIRONMENTAL
Operating Temperature Range32° to 140°F (0° to 60°C)
Storage Temperature Range32° to 194°F (0° to 90°C)
Operating Temperature32° to 140°F (0° to 60°C)
Operating Humidity Range10% TO 90% RH, NON-CONDENSING
Storage Humidity Range10% TO 90% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cTUVus; cUL Listed
Product ComplianceCE (Europe); FCC (USA); RoHS; UKCA; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

The UTG series circular connector is made by Souriau-Sunbank, an Eaton company. It has a 1/3 bayonet coupling to quickly connect, with an audible click to confirm proper connection.

Made from plastic and metal, UTG connectors provide a weight-saving solution combined with high durability, supporting up to 500 mating cycles. UTG connectors answer the need for economical, lightweight and reliable coupling.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.