Part Number: CBL362-10
PDU power cord with 8-pin universal plug connects your Eaton universal input PDU (UPDU) to a compatible AC outlet.
- Delivers 11.5kVA single-phase power to Eaton's universal input PDU (UPDU)
- 10 ft. length allows flexibility in placing PDU in relationship to AC outlet
- 3-year limited warranty
Features
Detachable Power Cord Supports Universal Input PDU
This detachable 11.5kVA power cord is designed for North American 240V single-phase use. Its 8-pin universal connector mates with an Eaton universal input PDU (UPDU) to meet your diverse rack-power needs. The 10-foot (3.1-meter) length with 360P6W input plug allows you convenient flexibility in placing the UPDU with respect to the AC outlet.
System Requirements
Pairs with Eaton’s universal input PDU (UPDU)
Package Includes
CBL362-10 Power Cord, 11500VA 240V Single-Phase, 10 ft. (3.05 m)
Specifications
OVERVIEW
| UPC Code | 786689783907 |
| Device Compatibility | PDU |
| Country/Region | Global |
INPUT
| Input Phase | Single-Phase |
| Maximum Input Amps | 60 |
| Voltage Compatibility (VAC) | 200-240 |
CONNECTIONS
| Side A - Connector 1 | 8-Pin Souriau UTG |
| Side B - Connector 1 | 360P6W |
PHYSICAL
| Color | Black |
| Plug Color | Blue |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Power Cord Jacket Type | SOOW |
| Cable Outer Diameter (OD) | 25mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 6 |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
| Shipping Dimensions (hwd / in.) | 5.00 x 17.00 x 17.00 |
| Shipping Weight (lbs.) | 11.00 |
| Unit Dimensions (hwd / in.) | 4.000 x 11.250 x 10.750 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 140°F (0° to 60°C) |
| Storage Temperature Range | 32° to 194°F (0° to 90°C) |
| Operating Temperature | 32° to 140°F (0° to 60°C) |
| Operating Humidity Range | 10% TO 90% RH, NON-CONDENSING |
| Storage Humidity Range | 10% TO 90% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed; cTUVus; cUL Listed |
| Product Compliance | CE (Europe); FCC (USA); RoHS; UKCA; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
The UTG series circular connector is made by Souriau-Sunbank, an Eaton company. It has a 1/3 bayonet coupling to quickly connect, with an audible click to confirm proper connection.
Made from plastic and metal, UTG connectors provide a weight-saving solution combined with high durability, supporting up to 500 mating cycles. UTG connectors answer the need for economical, lightweight and reliable coupling.
Documents & Downloads
Design Resources
Product Literature
Product Images