Part Number: BP180RT3UTAA TAA
Provides extended runtime for compatible UPS systems in education, healthcare, military, government and other network applications requiring TAA compliance.
- Connects to SU6000RT3UTAA SmartOnline® UPS system to add critical runtime
- Includes heavy-gauge battery cabling with high-current 180V DC connectors
- Daisy-chain connector supports additional battery packs for even longer runtime
- Supports 3U rack mounting or upright tower installation with included support stands
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
Backup Battery Module Gives Your Compatible UPS System Extended Runtime
The valve-regulated lead-acid (VRLA) BP180RT3UTAA offers extended battery runtime when used in conjunction with the SU6000RT3UTAA SmartOnline UPS system. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.
Versatile Installation Options
You can mount the hot-swappable BP180RT3UTAA in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation using the included support stands.
TAA-Compliant for GSA Schedule Purchases
The BP180RT3UTAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
Compatible only with SU6000RT3UTAA SmartOnline UPS system
Package Includes
- 180V Extended Battery Module
- External battery cable
- Rack-mounting hardware
- Tower support stands
- Quick start guide
Specifications
OVERVIEW
| UPC Code | 786689875756 |
INPUT
| Input Phase | Single-Phase |
| UPS Input Cord Length (ft.) | 1 |
| Input Cord Details | 15.7 in. connector cord |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Expandable Runtime | Yes |
| DC System Voltage (VDC) | 180 |
| Replacement Battery Cartridge | 744-A1974 |
| Battery Replacement Description | Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges. |
| UPS Connection | UPS specific DC connector |
| Capacity (Ah) | 10 |
PHYSICAL
| Primary Form Factor | Rackmount; Tower |
| Rack Height | 3U |
| External Battery Pack Form Factor | Rack/Tower |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( RK2PC ) |
| Minimum Required Rack Depth (inches) | 29 |
| Unit Dimensions (hwd / in.) | 5.100 x 17.300 x 25.400 |
| Unit Weight (lbs.) | 150.000 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
| Product Certifications | UL 1778; cTUVus |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
| Extended Service Plans | 5-year EBM depot exchange plan: TL9SW5Y-18000BC
5-year EBM onsite plan: TLWEBN75XX-7000BC
3-year depot exchange and onsite plans also available |
Questions & Answers
Accessories
UPS Battery Backup
| Model Number | Description | |
|---|---|---|
| SU6000RT3UTAA | SmartOnline 6000VA 5400W 208V Online Double-Conversion UPS - 2 L6-20R and 2 L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 3U Rack/Tower, TAA |
Accessories
| Model Number | Description | |
|---|---|---|
| RK2PC | 2-Post Rack-Mount Installation Kit for Select UPS Systems |
Documents & Downloads
Documentation
Product Literature
Product Images